4 & 5 Port Pilot Solenoid – SZ

SZ3000, 5 Port Solenoid Valve, Cassette Type

SZ3000, 5 Port Solenoid Valve, Cassette Type

Series SZ3000 is a 5 port solenoid valve, body ported type with a cassette style manifold. The SZ series offers high reliability and long life of 50 million cycles or more. The connector entry direction can be changed from top to side with a simple operation. Low power consumption and a fast response time of 10ms are obtained with a unique pilot valve construction.

  • Fluid: Air
  • Operating pressure range: up to 0.7Mpa
  • Valve effective area mm² (Cv factor):
    P to A/B 3.0 to 3.7 (0.17 to 0.21)
    A/B to R 3.2 to 3.9 (0.18 to 0.22)
  • Coil rated voltage: 24, 12, 6, 5, 3DC
  • Response time: minimum 10 or less

SS5Z3-60F, 3000 Series, Cassette Type, Plug-in, D-sub Connector

SS5Z3-60F, 3000 Series, Cassette Type, Plug-in, D-sub Connector

Series SZ3000 is a 5 port solenoid valve, body ported type with a cassette style manifold. The SZ series offers high reliability and long life of 50 million cycles or more. The connector entry direction can be changed from top to side with a simple operation. Low power consumption and a fast response time of 10ms are obtained with a unique pilot valve construction.

  • Cassette style, plug-in type manifold
  • D-sub connector, 25 pin
  • Common supply and exhaust
  • Maximum 12 stations available as standard
  • Internal and external pilot available
  • Fitting specs: straight, elbow (upward, downward)

SS5Z3-60P, 3000 Series, Cassette Type, Plug-in, Flat Cable

SS5Z3-60P, 3000 Series, Cassette Type, Plug-in, Flat Cable

Series SZ3000 is a 5 port solenoid valve, body ported type with a cassette style manifold. The SZ series offers high reliability and long life of 50 million cycles or more. The connector entry direction can be changed from top to side with a simple operation. Low power consumption and a fast response time of 10ms are obtained with a unique pilot valve construction.

  • Cassette style, plug-in type manifold
  • Flat cable: 26, 20, 10 pin available
  • Common supply and exhaust
  • Maximum 12 stations available as standard
  • Internal and external pilot available
  • Fitting specs: straight, elbow (upward, downward)

SS5Z3-60S, 3000 Series, Cassette Type, Serial Interface

SS5Z3-60S, 3000 Series, Cassette Type, Serial Interface

Series SZ3000 is a 5 port solenoid valve, body ported type with a cassette style manifold. The SZ series offers high reliability and long life of 50 million cycles or more. The connector entry direction can be changed from top to side with a simple operation. Low power consumption and a fast response time of 10ms are obtained with a unique pilot valve construction.

  • Cassette type manifold
  • Serial transmission unit
  • Current consumption (within unit): 0.1A
  • Maximum 8 stations available as standard
  • Internal and external pilot available
  • Fitting specs: straight, elbow (upward, downward)

SS5Z3-60G, Cassette Type, Plug-in w/o Power Supply Terminal

SS5Z3-60G, Cassette Type, Plug-in w/o Power Supply Terminal

Series SZ3000 is a 5 port solenoid valve, body ported type with a cassette style manifold. The SZ series offers high reliability and long life of 50 million cycles or more. The connector entry direction can be changed from top to side with a simple operation. Low power consumption and a fast response time of 10ms are obtained with a unique pilot valve construction.

  • Cassette manifold for SZ3000 5 port valves
  • Plug-in, flat cable type 60G
  • Maximum stations available as standard
  • Easy valve replacement
  • DIN rail mounted

SS5Z3-60, 3000 Series, Cassette Type, Non Plug-in

SS5Z3-60, 3000 Series, Cassette Type, Non Plug-in

Series SZ3000 is a 5 port solenoid valve, body ported type with a cassette style manifold. The SZ series offers high reliability and long life of 50 million cycles or more. The connector entry direction can be changed from top to side with a simple operation. Low power consumption and a fast response time of 10ms are obtained with a unique pilot valve construction.

  • Cassette style, non plug-in type manifold
  • Common supply and exhaust
  • Maximum 20 stations available as standard
  • Internal and external pilot available
  • Fitting specs: straight, elbow (upward, downward)

SS5Z3-60S6B, Cassette Type, Plug-in, EX510

SS5Z3-60S6B, Cassette Type, Plug-in, EX510

Series SZ3000 is a 5 port solenoid valve, body ported type with a cassette style manifold. The SZ series offers high reliability and long life of 50 million cycles or more. The connector entry direction can be changed from top to side with a simple operation. Low power consumption and a fast response time of 10ms are obtained with a unique pilot valve construction.

  • Cassette manifold for SZ3000 5 port valves
  • Plug-in
  • Maximum 8 stations available as standard
  • Easy valve replacement
  • DIN rail mounted

10-SZ3000, 5 Port Solenoid Valve, Cassette Type, Clean Series

10-SZ3000, 5 Port Solenoid Valve, Cassette Type, Clean Series

Series SZ3000 is a 5 port solenoid valve, body ported type with a cassette style manifold. The SZ series offers high reliability and long life of 50 million cycles or more. The connector entry direction can be changed from top to side with a simple operation. Low power consumption and a fast response time of 10ms are obtained with a unique pilot valve construction.

  • Fluid: Air
  • Operating pressure range: up to 0.7Mpa
  • Coil rated voltage: 24, 12, 6, 5, 3 DC
  • Pilot type: common exhaust type for main and pilot valve

10-SS5Z3-60* Manifold, D-sub & Flat Ribbon Cable Connector, Plug-in, Clean Series

10-SS5Z3-60* Manifold, D-sub & Flat Ribbon Cable Connector, Plug-in, Clean Series

Series SZ3000 is a 5 port solenoid valve, body ported type with a cassette style manifold. The SZ series offers high reliability and long life of 50 million cycles or more. The connector entry direction can be changed from top to side with a simple operation. Low power consumption and a fast response time of 10ms are obtained with a unique pilot valve construction.

  • Plug-in Manifold w/Power Supply Terminals
  • Common supply and exhaust
  • Maximum 12 stations available as standard
  • Internal and external pilot available
  • Fitting specs: straight, elbow (upward, downward)

10-SS5Z3-60S*, Manifold, Serial Transmission Type, Clean Series

10-SS5Z3-60S*, Manifold, Serial Transmission Type, Clean Series

Series SZ3000 is a 5 port solenoid valve, body ported type with a cassette style manifold. The SZ series offers high reliability and long life of 50 million cycles or more. The connector entry direction can be changed from top to side with a simple operation. Low power consumption and a fast response time of 10ms are obtained with a unique pilot valve construction.

  • Cassette type manifold
  • Serial transmission unit
  • Current consumption (within unit): 0.1A
  • Maximum 8 stations available as standard
  • Internal and external pilot available
  • Fitting specs: straight, elbow (upward, downward)

10-SS5Z3-60, Manifold, Cassette Type, Non Plug-in, Clean Series

10-SS5Z3-60, Manifold, Cassette Type, Non Plug-in, Clean Series

Series SZ3000 is a 5 port solenoid valve, body ported type with a cassette style manifold. The SZ series offers high reliability and long life of 50 million cycles or more. The connector entry direction can be changed from top to side with a simple operation. Low power consumption and a fast response time of 10ms are obtained with a unique pilot valve construction.

  • Cassette style, non plug-in type manifold
  • Common supply and exhaust
  • Maximum 20 stations available as standard
  • Internal and external pilot available
  • Fitting specs: straight, elbow (upward, downward)