VF – 5000 Series

Valves (All Types)

Valves (All Types)

Series VF, a five port pilot solenoid valve, offers large flow capacity in a compact size. The VF is available in many variations including three types of manual override and four types of electrical entry. Common exhaust for main valve and pilot valve is also available.

  • 5 port pilot type valve, rubber seal
  • Metric, North American, European threads
  • Compact and lightweight: 32mm width
  • Large flow capacity: Cv9.2 (1/2)
  • Low power consumption: 1.8W DC

Manifolds

Manifolds

Series VF, a five port pilot solenoid valve, offers large flow capacity in a compact size. The VF is available in many variations including three types of manual override and four types of electrical entry. Common exhaust for main valve and pilot valve is also available.

  • VF5000 series manifold
  • Thread types: Rc(PT), NPT, G(PF)
  • Manifold type: B mount (single base)
  • Maximum stations: 15
  • Port sizes: 1/4, 3/8, 1/2
  • Common/SUP, Common/EXH