VFR – 5000 Series

Valves

Valves

Series VFR consists of 5 port pilot solenoid valves with rubber seals and base mounted type manifolds, available in plug-in and non plug-in styles. Port sizes range from 1/8 to 1/2 with Rc(PT), NPTF & G(PF) thread types available. Various options also available.

  • Plug-in & non plug-in types
  • Maximum operating pressure: up to 0.9MPa
  • Ambient & fluid temperature: Max. 50°C
  • Manual override: non locking push style

Manifolds

Manifolds

Series VFR consists of 5 port pilot solenoid valves with rubber seals and base mounted type manifolds, available in plug-in and non plug-in styles. Port sizes range from 1/8 to 1/2 with Rc(PT), NPTF & G(PF) thread types available. Various options also available.

  • VFR5000 series manifold, metric
  • Plug-in & non plug-in styles
  • Wiring types (non plug-in): grommet, grommet
    terminal, Conduit terminal, DIN connector
  • Wiring types (plug-in): terminal block, multi-connector,
    D-sub connector
  • Maximum stations: 10 (depending on style)