VFS – 2000 Series

Valves (All Types)

Valves (All Types)

Series VFS consists of 5 port pilot solenoid valves with metal seals and base mounted or body ported type manifolds. Base mounted manifolds are available in plug-in and non plug-in styles. Body ported manifolds are available with bar or separate type manifold bases. Port sizes range from 1/8 to 3/4 with Rc(PT), NPTF & G(PF) thread types available. Various options also available.

  • (E/N)VFS2000, body ported & base mounted valves
  • Thread: Rc(PT), NPTF, G(PF)
  • Port sizes: 1/8, 1/4
  • Maximum operating pressure: 9.9kgf/cm²
  • Ambient & fluid temperature: -10 to 60°C
  • Manual override: non locking push style

Manifolds

Manifolds

Series VFS consists of 5 port pilot solenoid valves with metal seals and base mounted or body ported type manifolds. Base mounted manifolds are available in plug-in and non plug-in styles. Body ported manifolds are available with bar or separate type manifold bases. Port sizes range from 1/8 to 3/4 with Rc(PT), NPTF & G(PF) thread types available. Various options also available.

  • (E/N)VFS2000 series manifolds
  • Thread types: Rc(PT), NPTF, G(PF)
  • Port size available: 1/8, 1/4
  • Body ported: bar manifold
  • Base mounted: plug-in & non plug-in
  • Maximum stations: 15 (depending on style)