2000 Series – Base Mounted

VQ2000 Series, VQ2*0*, 5 Port Solenoid Valve, Plug-in, Base Mounted, New Style

VQ2000 Series, VQ2*0*, 5 Port Solenoid Valve, Plug-in, Base Mounted, New Style

VQ valves are ideal for applications requiring high speed, frequent operation, stable response time and long service life. Innovative mounting methods allow valves to be changed without entirely disassembling the manifold. Built-in one-touch fittings save piping time and labor.

  • Fluid: air/inert gas
  • Operating pressure range: 0.1 - 0.7MPa
    (high pressure type 1.0MPa)
  • Coil rated voltage: 12, 24VDC;
    100, 110, 200, 220VAC
  • Optional dual 3-port valves, 4 position (rubber seal type only)

VV5Q21-F, 2000 Series, Base Mounted Manifold, Plug-in, D-sub Connector

VV5Q21-F, 2000 Series, Base Mounted Manifold, Plug-in, D-sub Connector

VQ valves are ideal for applications requiring high speed, frequent operation, stable response time and long service life. Innovative mounting methods allow valves to be changed without entirely disassembling the manifold. Built-in one-touch fittings save piping time and labor.

  • Base mounted, plug-in type manifold for VQ2*0* valve
  • D-sub connector (25 pin standard, 15 pin option)
  • Top or side receptacle position
  • Maximum 24 stations available as standard
  • 12 port sizes available
  • Optional DIN rail mount

VV5Q21-G, 2000 Series, Base Mounted, Flat Ribbon Conn. w/Power Supply

VV5Q21-G, 2000 Series, Base Mounted, Flat Ribbon Conn. w/Power Supply

VQ valves are ideal for applications requiring high speed, frequent operation, stable response time and long service life. Innovative mounting methods allow valves to be changed without entirely disassembling the manifold. Built-in one-touch fittings save piping time and labor.

  • Plug-in manifold for VQ2000 series valves
  • 20 pin flat cable connector
  • Terminal block for external power supply
    (power supply not supplied)
  • Maximum 16 stations available as standard
  • Optional DIN rail mount

VV5Q21-J, 2000 Series, Base Mounted Manifold, Plug-in Type, Flat Ribbon Cable

VV5Q21-J, 2000 Series, Base Mounted Manifold, Plug-in Type, Flat Ribbon Cable

VQ valves are ideal for applications requiring high speed, frequent operation, stable response time and long service life. Innovative mounting methods allow valves to be changed without entirely disassembling the manifold. Built-in one-touch fittings save piping time and labor.

  • Flat ribbon cable connector for VQ2000 valves
  • Top or side receptacle position
  • Max. 8 stations as standard
  • One-touch fittings

VV5Q21-L, 2000 Series, Base Mounted Manifold, Plug-in, Lead Wire Cable

VV5Q21-L, 2000 Series, Base Mounted Manifold, Plug-in, Lead Wire Cable

VQ valves are ideal for applications requiring high speed, frequent operation, stable response time and long service life. Innovative mounting methods allow valves to be changed without entirely disassembling the manifold. Built-in one-touch fittings save piping time and labor.

  • Individual lead wire type
  • P and R ports on one side for space savings
  • Maximum 8 stations available as standard
  • 12 port sizes available
  • Optional DIN rail mount

VV5Q21-M, 2000 Series, Base Mounted Manifold, Plug-in, Multi-connector

VV5Q21-M, 2000 Series, Base Mounted Manifold, Plug-in, Multi-connector

VQ valves are ideal for applications requiring high speed, frequent operation, stable response time and long service life. Innovative mounting methods allow valves to be changed without entirely disassembling the manifold. Built-in one-touch fittings save piping time and labor.

  • Plug-in manifold for VQ2000 series valves
  • Multi-connector type
  • Conforms to IP65 (designed for dust tight and jet-proof)
  • One-touch fittings
  • Maximum 24 stations as standard

VV5Q21-P, 2000 Series, Base Mounted Manifold, Plug-in, Flat Cable Connector

VV5Q21-P, 2000 Series, Base Mounted Manifold, Plug-in, Flat Cable Connector

VQ valves are ideal for applications requiring high speed, frequent operation, stable response time and long service life. Innovative mounting methods allow valves to be changed without entirely disassembling the manifold. Built-in one-touch fittings save piping time and labor.

  • Base mounted, plug-in type manifold for VQ2*0* valve
  • Flat ribbon connector type
  • 26 pin standard - 10, 16 and 20 available
  • Top or side receptacle position
  • Maximum 24 stations available as standard
  • 12 port sizes available
  • Optional DIN rail mount

VV5Q21-S, 2000 Series, Base Mounted Manifold, Plug-in, Serial Transmission Unit

VV5Q21-S, 2000 Series, Base Mounted Manifold, Plug-in, Serial Transmission Unit

VQ valves are ideal for applications requiring high speed, frequent operation, stable response time and long service life. Innovative mounting methods allow valves to be changed without entirely disassembling the manifold. Built-in one-touch fittings save piping time and labor.

  • Base mounted plug-in type manifold for VQ2*0* valve
  • Serial interface (SI) type
  • Maximum 16 stations available as standard
  • 12 port sizes available
  • Optional DIN rail mount
  • Optional IP65 enclosure

VV5Q21-SB, Base Mounted Manifold for EX510 Gateway Type Serial Transmission System

VV5Q21-SB, Base Mounted Manifold for EX510 Gateway Type Serial Transmission System

VQ valves are ideal for applications requiring high speed, frequent operation, stable response time and long service life. Innovative mounting methods allow valves to be changed without entirely disassembling the manifold. Built-in one-touch fittings save piping time and labor.

  • Manifold for EX510 Gateway type serial transmission system
  • IP20 enclosure compliant
  • Max. 8 stations as standard
  • One-touch fittings

VV5Q21-T, 2000 Series, Base Mounted Manifold, Plug-in, Terminal Box

VV5Q21-T, 2000 Series, Base Mounted Manifold, Plug-in, Terminal Box

VQ valves are ideal for applications requiring high speed, frequent operation, stable response time and long service life. Innovative mounting methods allow valves to be changed without entirely disassembling the manifold. Built-in one-touch fittings save piping time and labor.

  • Plug-in manifold for VQ2000 series valve
  • Terminal box connection
  • Maximum 20 stations available as standard
  • Optional DIN rail mount

VV5Q21-**T-W, Manifold Base Series, Terminal Box, IP65 Protection

VV5Q21-**T-W, Manifold Base Series, Terminal Box, IP65 Protection

VQ valves are ideal for applications requiring high speed, frequent operation, stable response time and long service life. Innovative mounting methods allow valves to be changed without entirely disassembling the manifold. Built-in one-touch fittings save piping time and labor.

  • Plug-in manifold for VQ2000 series valve
  • Terminal box connection
  • Maximum 20 stations available as standard
  • IP65 enclosure (dust-resistant/jet-proof) available
  • Optional DIN rail mount

10/21-VQ2*0*, Base Mounted Plug-in Valves, Clean Series

10/21-VQ2*0*, Base Mounted Plug-in Valves, Clean Series

VQ valves are ideal for applications requiring high speed, frequent operation, stable response time and long service life. Innovative mounting methods allow valves to be changed without entirely disassembling the manifold. Built-in one-touch fittings save piping time and labor.

  • Fluid: air/inert gas
  • Ambient and fluid temperature: -10 to 50° C
  • Coil Rated Voltage: 12, 24 VDC
  • Seal type: Metal, Rubber

10/21-VV5Q21, 2000 Series, Base Mounted Manifold, Plug-in Unit, Clean Series

10/21-VV5Q21, 2000 Series, Base Mounted Manifold, Plug-in Unit, Clean Series

VQ valves are ideal for applications requiring high speed, frequent operation, stable response time and long service life. Innovative mounting methods allow valves to be changed without entirely disassembling the manifold. Built-in one-touch fittings save piping time and labor.

  • Base mounted, plug-in type for VQ2*0* valve
  • Top or side connector entry
  • Maximum 12 stations
  • 4 port sizes