4000 Series – Base Mount Plug Lead, Individual Wiring Type

VQ4*5*, 4000 Series, 5 Port Solenoid Valve, Plug Lead, Base Mounted

VQ4*5*, 4000 Series, 5 Port Solenoid Valve, Plug Lead, Base Mounted

VQ valves are ideal for applications requiring high speed, frequent operation, stable response time and long service life. Innovative mounting methods allow valves to be changed without entirely disassembling the manifold. Built-in one-touch fittings save piping time and labor.

  • Fluid: air/inert gas
  • Operating pressure range: 0.15 - 1.0MPa
  • Effective area mm 2 (Cv):
    2 position metal seal 36.0 (2.0);
    2 position rubber seal 39.6 (2.2)
    3 position metal seal 19.8 - 36.0 (1.1 - 2.0);
    3 position rubber seal 21.6 - 39.6 (1.2 - 2.2)
  • Coil rated voltage: 12, 24VDC;
    100, 110, 200, 220VAC
  • Response time (ms) standard 1W:
    metal seal 12 or less to 55 or less;
    rubber seal 15 or less to 62 or less
  • Ambient & fluid temperature: metal seal -10 to 50°C;
    rubber seal -5 to 50°C
  • Optional IP65 enclosure

VV5Q45-C, 4000 Series, Base Mounted Manifold, Plug Lead, Connector Kit

VV5Q45-C, 4000 Series, Base Mounted Manifold, Plug Lead, Connector Kit

VQ valves are ideal for applications requiring high speed, frequent operation, stable response time and long service life. Innovative mounting methods allow valves to be changed without entirely disassembling the manifold. Built-in one-touch fittings save piping time and labor.

  • Base mounted plug lead manifold for VQ4*5* valve
  • Connector type
  • Maximum 16 stations available as standard
  • Bottom or side piping available
  • 12 port sizes available
  • Optional IP65 enclosure