4000 Series – Base Mount Plug-in

VQ4*0*, 4000 Series, 5 Port Solenoid Valve, Plug-in, Base Mounted

VQ4*0*, 4000 Series, 5 Port Solenoid Valve, Plug-in, Base Mounted

VQ valves are ideal for applications requiring high speed, frequent operation, stable response time and long service life. Innovative mounting methods allow valves to be changed without entirely disassembling the manifold. Built-in one-touch fittings save piping time and labor.

  • Fluid: air/inert gas
  • Operating pressure range: 0.15 - 1.0MPa
  • Effective area mm 2 (Cv):
    2 position metal seal 36.0 (2.0);
    2 position rubber seal 39.6 (2.2)
    3 position metal seal 19.8 - 36.0 (1.1 - 2.0);
    3 position rubber seal 21.6 - 39.6 (1.2 - 2.2)
  • Coil rated voltage: 12, 24VDC;
    100, 110, 200, 220VAC
  • Response time (ms) standard 1W:
    metal seal 12 or less to 55 or less;
    rubber seal 15 or less to 62 or less
  • Ambient & fluid temperature: metal seal -10 to 50°C; rubber seal -5 to 50°C
  • Optional IP65 enclosure

VV5Q41-F, 4000 Series, Base Mounted Manifold, Plug-in, D-sub Connector

VV5Q41-F, 4000 Series, Base Mounted Manifold, Plug-in, D-sub Connector

VQ valves are ideal for applications requiring high speed, frequent operation, stable response time and long service life. Innovative mounting methods allow valves to be changed without entirely disassembling the manifold. Built-in one-touch fittings save piping time and labor.

  • Base mounted plug-in manifold for VQ4*0* valve
  • D-sub connector, 25 pin
  • D or U side receptacle position
  • Maximum 16 stations available as standard
  • 12 port sizes available
  • Many options available

VV5Q41-L, 4000 Series, Base Mounted Manifold, Plug-in, Lead Wire Cable

VV5Q41-L, 4000 Series, Base Mounted Manifold, Plug-in, Lead Wire Cable

VQ valves are ideal for applications requiring high speed, frequent operation, stable response time and long service life. Innovative mounting methods allow valves to be changed without entirely disassembling the manifold. Built-in one-touch fittings save piping time and labor.

  • Base mounted plug-in manifold for VQ4*0* valve
  • Lead wire connector type
  • Individual valve station lead wires for direct
    wiring to PLC, etc.
  • Maximum 16 stations available as standard
  • 12 port sizes available
  • Optional IP65 enclosure

VV5Q41-S, 4000 Series, Base Mounted Manifold, Plug-in, Serial Transmission Unit

VV5Q41-S, 4000 Series, Base Mounted Manifold, Plug-in, Serial Transmission Unit

VQ valves are ideal for applications requiring high speed, frequent operation, stable response time and long service life. Innovative mounting methods allow valves to be changed without entirely disassembling the manifold. Built-in one-touch fittings save piping time and labor.

  • Base mounted plug-in manifold for VQ4*0* valve
  • Serial interface (SI) unit connection
  • Many PLC types
  • Maximum 18 stations available as standard
  • 12 port sizes available
  • Optional IP65 enclosure

VV5Q41-T, 4000 Series, Base Mounted Manifold, Plug-in, Terminal Box

VV5Q41-T, 4000 Series, Base Mounted Manifold, Plug-in, Terminal Box

VQ valves are ideal for applications requiring high speed, frequent operation, stable response time and long service life. Innovative mounting methods allow valves to be changed without entirely disassembling the manifold. Built-in one-touch fittings save piping time and labor.

  • Base mounted plug-in manifold for VQ4*0* valve
  • Terminal box connector type
  • Maximum 18 stations available as standard
  • 12 port sizes available
  • Optional IP65 enclosure