5000 Series – Base Mount Plug Lead, Individual Wiring Type

VQ5*5*, 5000 Series, 5 Port Solenoid Valve, Plug Lead, Base Mounted

VQ5*5*, 5000 Series, 5 Port Solenoid Valve, Plug Lead, Base Mounted

VQ valves are ideal for applications requiring high speed, frequent operation, stable response time and long service life. Innovative mounting methods allow valves to be changed without entirely disassembling the manifold. Built-in one-touch fittings save piping time and labor.

  • Fluid: air/inert gas
  • Operating pressure range: 0.10 - 1.0MPa
  • Effective area mm 2 (Cv):
    2 position metal seal 72.0 (4.0); 2 position rubber seal 79.2 (4.4)
    3 position metal seal 41.4 (2.3) - 72.0 (4.0);
    3 position rubber seal 45.0 (2.5) - 79.2 (4.4)
  • Coil rated voltage: 12, 24VDC;
    100, 110, 200, 220VAC
  • Response time (ms) standard 1W:
    metal seal 20 or less to 62 or less;
    rubber seal 25 or less to 75 or less
  • Ambient & fluid temperature: metal seal -10 to 50°C;
    rubber seal -5 to 50°C

VV5Q55-C, 5000 Series, Base Mounted Manifold, Plug Lead, Connector Kit

VV5Q55-C, 5000 Series, Base Mounted Manifold, Plug Lead, Connector Kit

VQ valves are ideal for applications requiring high speed, frequent operation, stable response time and long service life. Innovative mounting methods allow valves to be changed without entirely disassembling the manifold. Built-in one-touch fittings save piping time and labor.

  • Base mounted plug lead/cassette manifold for VQ5*5* valve
  • Valves wired individually
  • Maximum 12 stations available as standard
  • 6 port sizes
  • Optional IP65 enclosure