5000 Series – Base Mount Plug-in

VQ5*0*, 5000 Series, 5 Port Solenoid Valve, Plug-in, Base Mounted

VQ5*0*, 5000 Series, 5 Port Solenoid Valve, Plug-in, Base Mounted

VQ valves are ideal for applications requiring high speed, frequent operation, stable response time and long service life. Innovative mounting methods allow valves to be changed without entirely disassembling the manifold. Built-in one-touch fittings save piping time and labor.

  • Fluid: air/inert gas
  • Operating pressure range: 0.10 - 1.0MPa
  • Effective area mm 2 (Cv):
    2 position metal seal 72.0 (4.0);
    2 position rubber seal 79.2 (4.4)
    3 position metal seal 41.4 (2.3) - 72.0 (4.0);
    3 position rubber seal 45.0 (2.5) - 79.2 (4.4)
  • Coil rated voltage: 12, 24VDC;
    100, 110, 200, 220VAC
  • Response time (ms) standard 1W:
    metal seal 20 or less to 62 or less;
    rubber seal 25 or less to 75 or less
  • Ambient & fluid temperature: metal seal -10 to 50°C;
    rubber seal -5 to 50°C

VV5Q51-F, 5000 Series, Base Mounted Manifold, Plug-in, D-sub Connector

VV5Q51-F, 5000 Series, Base Mounted Manifold, Plug-in, D-sub Connector

VQ valves are ideal for applications requiring high speed, frequent operation, stable response time and long service life. Innovative mounting methods allow valves to be changed without entirely disassembling the manifold. Built-in one-touch fittings save piping time and labor.

  • Base mounted plug-in manifold for VQ5*0* valve
  • Maximum 12 stations available as standard
  • D-sub connector reduces installation
    labor for electrical connection
  • D-sub connector - 25 pin
  • Select top or side receptacle position to meet
    available space requirement
  • 6 port sizes available

VV5Q51-L, 5000 Series, Base Mounted Manifold, Plug-in, Lead Wire Cable

VV5Q51-L, 5000 Series, Base Mounted Manifold, Plug-in, Lead Wire Cable

VQ valves are ideal for applications requiring high speed, frequent operation, stable response time and long service life. Innovative mounting methods allow valves to be changed without entirely disassembling the manifold. Built-in one-touch fittings save piping time and labor.

  • Base mounted plug-in manifold for VQ5*0* valve
  • Maximum 12 stations available as standard
  • 6 port sizes available
  • Direct electrical entry
  • Valves wired individually
  • Optional IP65 enclosure

VV5Q51-S, 5000 Series, Base Mounted Manifold, Plug-in, Serial Transmission Unit

VV5Q51-S, 5000 Series, Base Mounted Manifold, Plug-in, Serial Transmission Unit

VQ valves are ideal for applications requiring high speed, frequent operation, stable response time and long service life. Innovative mounting methods allow valves to be changed without entirely disassembling the manifold. Built-in one-touch fittings save piping time and labor.

  • Base mounted plug-in manifold for VQ5*0* valve
  • SI unit for connection to valves
  • Choice of many types of SI units
  • Maximum 9 stations available as standard
  • 6 port sizes available
  • Optional IP65 enclosure

VV5Q51-T, 5000 Series, Base Mounted Manifold, Plug-in, Terminal Block

VV5Q51-T, 5000 Series, Base Mounted Manifold, Plug-in, Terminal Block

VQ valves are ideal for applications requiring high speed, frequent operation, stable response time and long service life. Innovative mounting methods allow valves to be changed without entirely disassembling the manifold. Built-in one-touch fittings save piping time and labor.

  • Base mounted plug-in manifold for VQ5*0* valve
  • Terminal box connection
  • Maximum 12 stations available as standard
  • 6 port sizes available
  • Optional IP65 enclosure

VV5Q51-T1, 5000 Series, Base Mounted Manifold, Plug-in, Individual Terminal Block

VV5Q51-T1, 5000 Series, Base Mounted Manifold, Plug-in, Individual Terminal Block

VQ valves are ideal for applications requiring high speed, frequent operation, stable response time and long service life. Innovative mounting methods allow valves to be changed without entirely disassembling the manifold. Built-in one-touch fittings save piping time and labor.

  • Base mounted plug-in manifold for VQ5*0* valve
  • Individual terminal block connection
  • Maximum 12 stations available as standard
  • 6 port sizes available
  • Several options offered