4000 Series – Valves (All Types)

VQC4000, 5 Port Solenoid Valve, Base Mounted, Plug-in

VQC4000, 5 Port Solenoid Valve, Base Mounted, Plug-in

The VQC series has five standard wiring packages bringing a world of ease to wiring and maintenance work, while the protective enclosures of three of them conform to IP67 standards for protection from dust and moisture. The use of multi-pin connectors to replace wiring inside manifold blocks provides flexibility when adding stations or changing manifold configuration. The VQC series has outstanding response times and long life.

  • 5 port solenoid valve, base mount, plug-in
  • Fluid: air/inert gas
  • Operating pressure: 1.0MPa [0.7MPa (low wattage)]
  • Effective area (Cv): 1.7 metal seal; 2.0 rubber seal
  • Coil rated voltage: 24VDC
  • Enclosure: dust proof (conforms to IP67)