VQZ – Body Ported

VQZ**2*, 1000/2000/3000 Series, 5 Port Solenoid Valve, Body Ported

VQZ**2*, 1000/2000/3000 Series, 5 Port Solenoid Valve, Body Ported

Series VQZ base mount solenoid valves combine convenience with durability and performance in a more traditional mounting style. Series VQZ Body Ported Solenoid Valves combine flexibility with high performance and long life in an inline body style.

  • Fluid: air, inert gas
  • Operating pressure range: 0.1 - 0.7MPa
  • Effective area mm 2 (Cv):
    metal seal 2.0 (0.11) - 12.6 (0.7);
    rubber seal 3.1 (0.17) - 16.2 (0.9)
  • Coil rated voltage: 12, 24VDC;
    100, 110, 200, 220VAC
  • Response time (ms) standard 1W, high pressure 1.5W:
    metal seal 25 or less; rubber seal 30 or less
  • Ambient & fluid temperature: -10 to 50°C

VV5QZ*2, 1000/2000/3000 Series, Body Ported Manifold, Connector Kit

VV5QZ*2, 1000/2000/3000 Series, Body Ported Manifold, Connector Kit

Series VQZ base mount solenoid valves combine convenience with durability and performance in a more traditional mounting style. Series VQZ Body Ported Solenoid Valves combine flexibility with high performance and long life in an inline body style.

  • Stacking type connector kit manifold for VQZ**2* valve
  • DIN rail mounting for ease of installation
  • Valves seperate from manifold for ease of maintenance
  • Maximum 20 stations available as standard