Directional Control Valves – Solenoid Valves - 4 & 5 Port

SY - New

SY - New

SMC has improved product performance and reliability with the redesigned SY series valve.  The SY3000 and SY5000 have the same valve width as their predecessors, but the flow has been increased by up to 80%, allowing the valve size to be reduced. A built-in strainer in the pilot valve prevents trouble caused by foreign matter. By using H-NBR seal material for the main valve and seals, Ozone resistance has been improved.   Side, top and bottom port/pipe directions are available to allow flexible installation.  The SY is available in body ported or base mounted styles, and can be used individually or manifold mounted.


Intrinsically Safe

Intrinsically Safe

Intrinsically safe SY valve is designed to be used in hazardous location by limiting the energy that could cause ignition when used with properly sized barriers.


SJ

SJ

The SJ series is a compact and low profile cassette based 4 port solenoid valve and manifold.  SJ2000 measures 7.5mm wide, while the SJ3000 is 10mm wide and they can be combined to one manifold.  The Vacuum Release Valve with Restrictor is also available.


SV

SV

The SV series employs a multi-connector instead of the conventional lead wires for internal manifold wiring. By connecting each block with a connector, changes to manifold stations are greatly simplified. Cassette base type manifolds offer the ultimate in flexibility. Manifold sections can be added using a simple release mechanism. Conventional tie-rod base type manifolds are also available. The use of 34 pin connectors allows up to 16 stations with double solenoids.


VQC 1000/2000

VQC 1000/2000

The VQC series has five standard wiring packages bringing a world of ease to wiring and maintenance work, while the protective enclosures of three of them conform to IP67 standards for protection from dust and moisture. The use of multi-pin connectors to replace wiring inside manifold blocks provides flexibility when adding stations or changing manifold configuration. The VQC series has outstanding response times and long life.


VQC 4000/5000

VQC 4000/5000

The VQC series has five standard wiring packages bringing a world of ease to wiring and maintenance work, while the protective enclosures of three of them conform to IP67 standards for protection from dust and moisture. The use of multi-pin connectors to replace wiring inside manifold blocks provides flexibility when adding stations or changing manifold configuration. The VQC series has outstanding response times and long life.


SYJ

SYJ

The SYJ Valve is an innovative combination of space efficiency and performance superiority which provides real value to the design solution. Whether designed in a manifold or used as a single valve, this small profile increases design flexibility and minimizes space requirements. The SYJ valve utilizes a low power (0.5 watts standard) pilot solenoid design, which dramatically reduces thermal heat generation. This improves performance, decreases operating costs, and allows for direct control by PLC output relays. All electrical connections for SYJ Valves are available with lights and surge suppression. SYJ series valves can be configured on base mounted manifolds, or individually on sub-plates, creating a variety of solutions to meet your broadest engineering needs.


VQ 1000/2000

VQ 1000/2000

VQ valves are ideal for applications requiring high speed, frequent operation, stable response time and long service life. Innovative mounting methods allow valves to be changed without entirely disassembling the manifold. Built-in one-touch fittings save piping time and labor.


VQ 4000/5000

VQ 4000/5000

VQ valves are ideal for applications requiring high speed, frequent operation, stable response time and long service life. Innovative mounting methods allow valves to be changed without entirely disassembling the manifold. Built-in one-touch fittings save piping time and labor.


SY - Legacy

SY - Legacy

Series SY offers major advances in valve performance for cost-effective solutions to your requirements. The series offers high flow with low power consumption in a compact design. The SY is available in body ported or base mounted styles and can be used individually or manifold mounted.


VFR

VFR

Series VFR consists of 5 port pilot solenoid valves with rubber seals and base mounted type manifolds, available in plug-in and non plug-in styles. Port sizes range from 1/8 to 1/2 with Rc(PT), NPTF & G(PF) thread types available. Various options also available.


VFS

VFS

Series VFS consists of 5 port pilot solenoid valves with metal seals and base mounted or body ported type manifolds. Base mounted manifolds are available in plug-in and non plug-in styles. Body ported manifolds are available with bar or separate type manifold bases. Port sizes range from 1/8 to 3/4 with Rc(PT), NPTF & G(PF) thread types available. Various options also available.


SQ - New

SQ - New

The 5 port solenoid valves series SQ was designed for applications which demand high speed, high frequency, long life and a precise response time. The SQ uses cassette style valves and manifolds, making it simple to increase or decrease the number of stations on a DIN rail.  Valves are available with 12VDC or 24VDC rated voltage.  Actuation options include 5 port single solenoid, 5 port double solenoid, and dual 3/2 ported.  Manifold variations for the SQ plug-in series include EX510 Gateway-type serial transmission system, D-sub connector, flat ribbon cable connector, PC wiring system compatible flat ribbon cable, terminal block box, or a lead wire kit.  The SQ plug lead units are available with D-sub connector, flat ribbon cable connector or PC wiring system compatible flat ribbon cable kits.


SZ

SZ

Series SZ3000 is a 5 port solenoid valve, body ported type with a cassette style manifold. The SZ series offers high reliability and long life of 50 million cycles or more. The connector entry direction can be changed from top to side with a simple operation. Low power consumption and a fast response time of 10ms are obtained with a unique pilot valve construction.


VF

VF

Series VF, a five port pilot solenoid valve, offers large flow capacity in a compact size. The VF is available in many variations including three types of manual override and four types of electrical entry. Common exhaust for main valve and pilot valve is also available.


S0700

S0700

S0700 series is a 5 port solenoid valve that offers a compact design (7.4mm width) with high flow capacity.  It is suited to drive cylinders up to 32 diameter or as pilot for other valves.  S0700 is available as Base mounted or Body ported.  Available interface include fieldbus, terminal block, lead wire, and circular connectors.


VQZ

VQZ

Series VQZ base mount solenoid valves combine convenience with durability and performance in a more traditional mounting style. Series VQZ Body Ported Solenoid Valves combine flexibility with high performance and long life in an inline body style.


VFN

VFN

VFN2120N-X36 is a hygienic solenoid valve with standard NAMUR interface. The valve PPS resin body provides excellent high temperature and chemical/corrosion resistance for use in wash down applications (IP67). The 5-pin M12 electrical connections is used for water proof sealing. With power consumption of only 0.5W, it is the most energy efficient valve with NAMUR interface in the market. It can also be used with AS-i bus system. VFN2120-X36 is available for 24 VDC or 110 VAC operation.