High Purity – LVD

LVD-S, 2 Port, High Purity Chemical Valve, Integral Fitting Type

LVD-S, 2 Port, High Purity Chemical Valve, Integral Fitting Type

The LVD series are space saving, compact type, air operated high purity valves, which are designed to overcome the harsh environments often encountered in wet process applications. Its resin fluid path, makes it the perfect choice when working with acids, alkalis and ultra pure water. The LVD valves have PFA body materials and integral fittings (Hyper Fitting series LQ1 and clean series KP).

  • High purity, compact type with integral fittings
  • Mounting base dimensions conform to SEMI standard F65-1101 (Except for LVD10)
  • New PFA body
  • Piping from 4 directions are possible
  • Variety of tubing sizes available

 


LVD-T, 2 Port, High Purity Chemical Valve, Integral Tubing Type

LVD-T, 2 Port, High Purity Chemical Valve, Integral Tubing Type

The LVD series are space saving, compact type, air operated high purity valves, which are designed to overcome the harsh environments often encountered in wet process applications. Its resin fluid path, makes it the perfect choice when working with acids, alkalis and ultra pure water. The LVD valves have PFA body materials and integral fittings (Hyper Fitting series LQ1 and clean series KP).

  • High purity, compact type with tube extensions
  • New PFA body
  • Piping from 4 directions are possible
  • Variety of tubing sizes available
  • Dimension across inlet/outlet ports: Reduced by up to 29% compared to the LVC series

LVD-V***-F/FN High Purity Chemical Valve, Integral Fittings Insert Bushing

LVD-V***-F/FN High Purity Chemical Valve, Integral Fittings Insert Bushing

The LVD series are space saving, compact type, air operated high purity valves, which are designed to overcome the harsh environments often encountered in wet process applications. Its resin fluid path, makes it the perfect choice when working with acids, alkalis and ultra pure water. The LVD valves have PFA body materials and integral fittings (Hyper Fitting series LQ1 and clean series KP).

  • Air operated
  • Material for actuator section: PVDF resin, Body: PFA
  • Connection type: Insert bushing, integral fittings (V)
  • Orifice diameter: 4 to 22mm

LVD-Z***-F/FN High Purity Chemical Valve, Integral Fittings Flare

LVD-Z***-F/FN High Purity Chemical Valve, Integral Fittings Flare

The LVD series are space saving, compact type, air operated high purity valves, which are designed to overcome the harsh environments often encountered in wet process applications. Its resin fluid path, makes it the perfect choice when working with acids, alkalis and ultra pure water. The LVD valves have PFA body materials and integral fittings (Hyper Fitting series LQ1 and clean series KP).

  • Air operated
  • Material for actuator section: PVDF resin, body: new PFA
  • Connection type: flare (Z), integral fittings 
  • Orifice diameter: 4 to 22mm

LVD-T***-F/FN High Purity Chemical Valve, Tube Extensions

LVD-T***-F/FN High Purity Chemical Valve, Tube Extensions

The LVD series are space saving, compact type, air operated high purity valves, which are designed to overcome the harsh environments often encountered in wet process applications. Its resin fluid path, makes it the perfect choice when working with acids, alkalis and ultra pure water. The LVD valves have PFA body materials and integral fittings (Hyper Fitting series LQ1 and clean series KP).

  • Air operated
  • Material for actuator section: PVDF resin, Body: new PFA
  • Connection type: tube extensions
  • Orifice diameter: 4 to 22mm

LVDH-Z*-F/FN High Purity Chemical Valve, Manually Operated, Flare, Integral Fittings

LVDH-Z*-F/FN High Purity Chemical Valve, Manually Operated, Flare, Integral Fittings

The LVD series are space saving, compact type, air operated high purity valves, which are designed to overcome the harsh environments often encountered in wet process applications. Its resin fluid path, makes it the perfect choice when working with acids, alkalis and ultra pure water. The LVD valves have PFA body materials and integral fittings (Hyper Fitting series LQ1 and clean series KP).

  • Manually Operated
  • Material for actuator section: PVDF resin; Body: New PFA
  • Connection: flare integral fittings
  • Orifice diameter: 4 to 22mm

LVDH-V**-F/FN High Purity Chemical Valve, Manually Operated, Insert Bushing, Integral Fittings

LVDH-V**-F/FN High Purity Chemical Valve, Manually Operated, Insert Bushing, Integral Fittings

The LVD series are space saving, compact type, air operated high purity valves, which are designed to overcome the harsh environments often encountered in wet process applications. Its resin fluid path, makes it the perfect choice when working with acids, alkalis and ultra pure water. The LVD valves have PFA body materials and integral fittings (Hyper Fitting series LQ1 and clean series KP).

  • Manually operated
  • Material for actuator section: PVDF resin, Body: new PFA
  • Connection type: insert bushing, integral fittings
  • Orifice diameter: 4 to 22mm

LVDH-T**-F/FN High Purity Chemical Valve, Manually Operated, Tube Extensions

LVDH-T**-F/FN High Purity Chemical Valve, Manually Operated, Tube Extensions

The LVD series are space saving, compact type, air operated high purity valves, which are designed to overcome the harsh environments often encountered in wet process applications. Its resin fluid path, makes it the perfect choice when working with acids, alkalis and ultra pure water. The LVD valves have PFA body materials and integral fittings (Hyper Fitting series LQ1 and clean series KP).

  • Manually operated
  • Material for actuator section: PVDF resin, Body: new PFA
  • Connection type: tube extensions
  • Orifice diameter: 4 to 22mm

LVD13U-S, High Purity Chemical Valve, Suck Back Integral Fitting Type

LVD13U-S, High Purity Chemical Valve, Suck Back Integral Fitting Type

The LVD series are space saving, compact type, air operated high purity valves, which are designed to overcome the harsh environments often encountered in wet process applications. Its resin fluid path, makes it the perfect choice when working with acids, alkalis and ultra pure water. The LVD valves have PFA body materials and integral fittings (Hyper Fitting series LQ1 and clean series KP).

  • High purity, suck back type with integral fittings
  • Tubing O.D. available in metric and inch sizes 
  • Orifice diameter: ø2 
  • Cv: 0.09 
  • Operating pressure: 0 to 0.2MPa