Air Operated Valves – High Purity

LVQ

LVQ

Series LVQ is a 2 port chemical valve with a non-metallic exterior. A high density PVDF housing offers increased chemical resistance and the special diaphragm construction insures gentle opening and closing preventing the formation of micro-bubbles. The LVQ guide ring eliminates lateral motion of the poppet, which reduces internal leakage.


LVA

LVA

SMC high purity series LVA valve has three types of body materials (SUS/PPS/PFA) that can be selected based on the customers application. Special diaphragm construction insures gentle opening and closing that prevents the formation of micro-bubbles. A unique guide ring on the piston rod eliminates lateral motion of the poppet, greatly increasing seal life and reducing particle formation.


LVC

LVC

High purity chemical valves, series LVC with integral fittings eliminate the possibility of residual liquid in pipe threads. In addition, the body has been designed for smooth flow with minimal internal dead space. Special diaphragm construction insures gentle opening and closing preventing the formation of micro-bubbles. A unique guide ring on the piston rod eliminates lateral motion of the poppet, increasing seal life and reducing particle formation.


LVD

LVD

The LVD series are space saving, compact type, air operated high purity valves, which are designed to overcome the harsh environments often encountered in wet process applications. Its resin fluid path, makes it the perfect choice when working with acids, alkalis and ultra pure water. The LVD valves have PFA body materials and integral fittings (Hyper Fitting series LQ1 and clean series KP).


LVH

LVH

LVH series air operated high purity valves are corrosion resistant against acid, alkali and ultra pure water, making the LVH valve the perfect answer to overcome the harsh environments often encountered in wet process applications. Series LVH is a manually operated valve, available in a threaded or integral fitting type.


LVR

LVR

SMC's high purity liquid regulator, series LVR, offers superior performance in both pulsation dampening, as well as adjustable liquid flow control.  The LVR series is capable of 110° C operating temperature, which meets many of today's most demanding requirements.  LVR is available with SMC's new LQ3 HyperFlare™ connection.


LVP

LVP

Series LVP, employs vinyl chloride CPVC for body material.  With its 2 ports, piping is possible in four directions.  Applicable fluids, deionized water and chemicals.