3 Port – Valves (All Types)

VPA300/500/700, 3 Port Air Operated Valve, Body Ported, Single Unit

VPA300/500/700, 3 Port Air Operated Valve, Body Ported, Single Unit

SMC's 3 port air operated valve, VPA300/500/700 is available in body ported or base mounted styles.  The VPA offers a high flow capacity of Cv1.0 (VPA300), Cv2.3 (VPA500), Cv4.0 (VPA700).  It is possible to use the series as either a selector valve, or divider valve. The VPA is changeable from a normally closed style to a normally open style.

  • Body ported, single unit
  • Body option: standard or vacuum 
  • Port sizes: 1/8, 1/4, 3/8, 1/2
  • Actuation type: N.C. or N.O. (convertible)
  • Threads: Rc, NPT, NPTF, G

VPA300/500/700, 3 Port Air Operated Valve, Base Mounted, Single Unit

VPA300/500/700, 3 Port Air Operated Valve, Base Mounted, Single Unit

SMC's 3 port air operated valve, VPA300/500/700 is available in body ported or base mounted styles.  The VPA offers a high flow capacity of Cv1.0 (VPA300), Cv2.3 (VPA500), Cv4.0 (VPA700).  It is possible to use the series as either a selector valve, or divider valve. The VPA is changeable from a normally closed style to a normally open style.

  • Base mounted, single unit
  • Body option: standard or vacuum 
  • Sub-plate port sizes: 1/8, 1/4, 3/8, 1/2
  • Actuation type: N.C., or N.O. (convertible)
  • Threads: Rc, NPT, NPTF, G

VPA300/500/700, 3 Port Air Operated Valve for Manifold

VPA300/500/700, 3 Port Air Operated Valve for Manifold

SMC's 3 port air operated valve, VPA300/500/700 is available in body ported or base mounted styles.  The VPA offers a high flow capacity of Cv1.0 (VPA300), Cv2.3 (VPA500), Cv4.0 (VPA700).  It is possible to use the series as either a selector valve, or divider valve. The VPA is changeable from a normally closed style to a normally open style.

  • VPA valve (w/gasket & 2 mounting bolts) for manifold
  • Actuation type: N.C. or N.O. (convertible)
  • Body option: standard or vacuum

VPA3145/65/85, 3 Port Air Operated Valve

VPA3145/65/85, 3 Port Air Operated Valve

SMC's 3 port air operated valve, VPA300/500/700 is available in body ported or base mounted styles.  The VPA offers a high flow capacity of Cv1.0 (VPA300), Cv2.3 (VPA500), Cv4.0 (VPA700).  It is possible to use the series as either a selector valve, or divider valve. The VPA is changeable from a normally closed style to a normally open style.

  • 3 port air operated valve
  • Port size ranges from 3/8" to 2:
  • Available for positive and vacuum pressure
  • High flow capacity and low exhaust resistance