3000 Series – Valves (All Types)

VK3000, 5 Port Solenoid Valve, Direct Poppet, Rubber Seal

VK3000, 5 Port Solenoid Valve, Direct Poppet, Rubber Seal

The VK series is available as 3 and 5 port solenoid, direct poppet, rubber seal valve. It meets copper free specifications as all parts in contact with fluids are made of non-copper materials. A compact valve (width 18 x length 68mm), the VK series is available in a body ported or base mounted style.

  • Fluid: air
  • Operating pressure range: 0 to 0.7
  • Effective area mm2 (Cv factor): 1.8~3.1 (0.1~0.17)
  • Rated voltage: 110, 110, 200, 220, 240VAC; 6, 12, 24, 58VDC
  • Protective construction: dustproof