VKF – Manifolds

VV3KF3, Body Ported Manifold, Metric

VV3KF3, Body Ported Manifold, Metric

A 3-port, direct operated poppet solenoid valve, series VKF300 is compact (body width 18mm), yet still provides a large flow capacity.  The VKF300 manual overrides are located in 2 directions, on the top and on the side of the valve, providing easy manual operation unaffected by mounting space and piping direction.  FKM (Fluoro rubber) is used for the fluid-contact rubber materials, allowing use even in ozone environments.

  • Manifolds for VKF300 body ported valves  
  • Stations: 1 to 20
  • Common SUP/Common EXH, Common SUP/Individual EXH
  • Optional bracket on Common EXH type 

VV3KF3, Base Mounted Manifold, Metric

VV3KF3, Base Mounted Manifold, Metric

A 3-port, direct operated poppet solenoid valve, series VKF300 is compact (body width 18mm), yet still provides a large flow capacity.  The VKF300 manual overrides are located in 2 directions, on the top and on the side of the valve, providing easy manual operation unaffected by mounting space and piping direction.  FKM (Fluoro rubber) is used for the fluid-contact rubber materials, allowing use even in ozone environments.

  • Manifolds for VKF300 base mounted valves 
  • Stations: 1 to 20
  • Common SUP/Common EXH
  • Optional bracket available on piping type 40