Direct Operated Solenoid – VKF

Valve (All Types)

Valve (All Types)

A 3-port, direct operated poppet solenoid valve, series VKF300 is compact (body width 18mm), yet still provides a large flow capacity.  The VKF300 manual overrides are located in 2 directions, on the top and on the side of the valve, providing easy manual operation unaffected by mounting space and piping direction.  FKM (Fluoro rubber) is used for the fluid-contact rubber materials, allowing use even in ozone environments.

  • Valve Model: Body ported, Base mounted.
  • Port size: M5, 1/8.
  • Actuation: Direct operated style 2 port single solenoid.

Manifolds

Manifolds

A 3-port, direct operated poppet solenoid valve, series VKF300 is compact (body width 18mm), yet still provides a large flow capacity.  The VKF300 manual overrides are located in 2 directions, on the top and on the side of the valve, providing easy manual operation unaffected by mounting space and piping direction.  FKM (Fluoro rubber) is used for the fluid-contact rubber materials, allowing use even in ozone environments.

  • Stations: 1 to 20 stations.
  • Common SUP/Common EXH, Common SUP/Individual EXH.