3000 Series – Valves (All Types)

VS3000 (VS311), 3 Port Direct Operated Valve, Body Pt & Base Mt

VS3000 (VS311), 3 Port Direct Operated Valve, Body Pt & Base Mt

Series VS is a 3 port direct operated valve with metal seal. Body ported and base mounted styles are available. Multiple pressure supply is possible with balanced spool and sleeve. Any given port can accept high or low pressure supply without affecting the system life or operation. No-lubrication and dry-air operation is possible.

  • 3 port direct operated valve, metal seal
  • Body ported or base mounted
  • Fluid: air, inert gas
  • Operating pressure range: 0 to 1.0MPa
  • Response time: 10ms or less (AC),
    45ms or less (DC)

VS3000 (VS313, VS314), 3 Port Direct Operated Valve, Metal Seal

VS3000 (VS313, VS314), 3 Port Direct Operated Valve, Metal Seal

Series VS is a 3 port direct operated valve with metal seal. Body ported and base mounted styles are available. Multiple pressure supply is possible with balanced spool and sleeve. Any given port can accept high or low pressure supply without affecting the system life or operation. No-lubrication and dry-air operation is possible.

  • 3 port direct operated, metal seal
  • Fluid: air, inert gas
  • Operating pressure range: 0 to 1.0MPa
  • Voltages: 100, 200VAC 50/60Hz, 24VDC