VS – 3000 Series

Valves (All Types)

Valves (All Types)

Series VS is a 3 port direct operated valve with metal seal. Body ported and base mounted styles are available. Multiple pressure supply is possible with balanced spool and sleeve. Any given port can accept high or low pressure supply without affecting the system life or operation. No-lubrication and dry-air operation is possible.

  • 3 port direct operated valve, metal seal
  • Body ported and base mounted
  • Fluid: air, inert gas
  • Operating pressure: 0 to 1.0MPa
  • Response time: 10ms or less (AC), 45ms or less (DC)

Manifolds

Manifolds

Series VS is a 3 port direct operated valve with metal seal. Body ported and base mounted styles are available. Multiple pressure supply is possible with balanced spool and sleeve. Any given port can accept high or low pressure supply without affecting the system life or operation. No-lubrication and dry-air operation is possible.

  • VS3000 manifold base
  • Maximum stations: 10
  • EXH port style: common
  • Bottom and side porting