Direct Operated Solenoid – VS

3000 Series

3000 Series

Series VS is a 3 port direct operated valve with metal seal. Body ported and base mounted styles are available. Multiple pressure supply is possible with balanced spool and sleeve. Any given port can accept high or low pressure supply without affecting the system life or operation. No-lubrication and dry-air operation is possible.

  • 3 port direct operated valves and manifolds
  • Body ported and base mounted
  • Fluid: air, inert gas
  • Operating pressure: 0 to 1.0MPa
  • Response time: 10ms or less (AC), 45ms or less (DC)

4000 Series

4000 Series

Series VS is a 3 port direct operated valve with metal seal. Body ported and base mounted styles are available. Multiple pressure supply is possible with balanced spool and sleeve. Any given port can accept high or low pressure supply without affecting the system life or operation. No-lubrication and dry-air operation is possible.

  • Direct operated solenoid valves & manifolds
  • Port sizes: 1/8, 1/4, 3/8, 1/2, 3/4
  • Response time: 13 or less (AC), 40 or less (DC)
  • Voltages: 100 & 200VAC, 24VDC
  • Maximum stations: 10