Directional Control Valves – Direct Operated Solenoid

SX

SX

Developed with high performance, SMC's series SX10 2 port high speed valve is compact and lightweight. The SX10 also has a low power consumption 4W, high frequency 1200Hz, and two mounting types. The SX 10 can also reduce installation labor with the use of the quick disconnect type mount. The SX10 series is RoHS compliant.


VV061

VV061

The VV061 series is a direct operated 3-way solenoid valve designed for 4 and 8 station units with integrated compact manifold, valve, circuit board, base and fittings forming a single compact unit.  VV061 series model has an optional power saving circuit that can be used for long-term continuous duty.  This unit is available with one-touch or barb fitting and an optional connector cable with lengths of 300, 600, or 1000mm.


VV100

VV100

Series VV100 is suitable for both direct or bracket mounting and can also accommodate various piping sizes including our miniature 2mm one-touch fittings. Energy saving has also been considered as individual valves can be ordered with a power saving circuit as each valve can be manually turned off, safe maintenance is guaranteed.


V100

V100

Customers looking for a compact, light-weight, high flow valve for piloting process valves or actuator applications, need search no longer.  SMC's series V100 is one of the most advanced solenoid valves in today’s market.  The standard V100 uses only 0.35w, which is 76% less than comparable valves.  The low power model uses only 0.1w, reflecting dramatic savings of up to 93% compared to existing products.  Weighing in at a mere 12g, with flow rates between 8.4 and 24 l/minute, it’s the perfect solution when space, performance, and component weight is critical.


S070

S070

Series S070 is a super compact direct acting 2/3 port solenoid valve that meets the miniaturization needs of analyzers, medical equipment and semiconductor manufacturing equipment. S070 is extremely lightweight (5g for valve single unit type) and operation noise is 38dB(A) or less. It is easy to increase or decrease the number of stations (stacking base). Valve width is 7mm.


VQD

VQD

VQD1000 series 4 port, direct operated, poppet solenoid valve offers large flow capacity in a compact, lightweight body. Vacuum applications (up to -100kPa) are possible. Components of the VQD1000 valves that are in contact with fluid are all copper free. The VQD series offers a remarkably quick and stable response time.


VKF

VKF

A 3-port, direct operated poppet solenoid valve, series VKF300 is compact (body width 18mm), yet still provides a large flow capacity.  The VKF300 manual overrides are located in 2 directions, on the top and on the side of the valve, providing easy manual operation unaffected by mounting space and piping direction.  FKM (Fluoro rubber) is used for the fluid-contact rubber materials, allowing use even in ozone environments.


VK

VK

The VK series is available as 3 and 5 port solenoid, direct poppet, rubber seal valve. It meets copper free specifications as all parts in contact with fluids are made of non-copper materials. A compact valve (width 18 x length 68mm), the VK series is available in a body ported or base mounted style.


VT

VT

Series VT 3port, direct operated poppet valves are compact in size, yet provide large flow capacity, and low power consumption.  The series is suitable for use in vacuum applications.  The VT valve is a single valve with 6 functions (universal porting type) such as N.C. valve, N.O. valve, divider valve, selector valve, etc.  The manifold style valve, series VO, can be easily converted from N.C. (normally closed) to N.O. (normally open) by merely turning over the switch cover.


VS

VS

Series VS is a 3 port direct operated valve with metal seal. Body ported and base mounted styles are available. Multiple pressure supply is possible with balanced spool and sleeve. Any given port can accept high or low pressure supply without affecting the system life or operation. No-lubrication and dry-air operation is possible.