- SMC Home
- Products
- Directional Control Valves
- Industrial Communication
- EX250 - Input Output
EX250 - Input & Output
EX250 is a serial interface unit controlling up to 32 solenoids and 32 inputs. This serial interface is compatible with series SY, JSY, VQC, SV and S0700 valves. Available protocols include DeviceNet™, CC-Link, AS-i, PROFIBUS-DP®, and CANopen.
EX250, SI Unit, Integrated Type for Input/Output
EX250 is a serial interface unit controlling up to 32 solenoids and 32 inputs. This serial interface is compatible with series SY, JSY, VQC, SV and S0700 valves. Available protocols include DeviceNet™, CC-Link, AS-i, PROFIBUS-DP®, and CANopen.
- IP67 enclosure
- Maximum 32 inputs/32 outputs
- Connection of sensor with M8/M12 connectors possible
- Available communication protocols include: DeviceNet™, PROFIBUS DP®, AS-i, CANopen and EtherNet/IP™
- Applicable to valves: SY, JSY, VQC, SV and S0700
EX9-OE, Output Block
EX250 is a serial interface unit controlling up to 32 solenoids and 32 inputs. This serial interface is compatible with series SY, JSY, VQC, SV and S0700 valves. Available protocols include DeviceNet™, CC-Link, AS-i, PROFIBUS-DP®, and CANopen.
- The EX9 output block is designed to work with the EX126, EX250 and EX500 series serial interface products
- Output blocks can be added to the valve manifold to effectively use any idle points for uses other than switching manifold valves
- Individual NPN output or PNP output types are available depending on the protocol of the SI unit
- Two types of power supplies for the output block depending on the wattage load
- This option requires the use of a power block
EX9-PE1, Power Block
EX250 is a serial interface unit controlling up to 32 solenoids and 32 inputs. This serial interface is compatible with series SY, JSY, VQC, SV and S0700 valves. Available protocols include DeviceNet™, CC-Link, AS-i, PROFIBUS-DP®, and CANopen.
- The EX9 power blocks can be used with SMC serial interface units: EX126, EX250, EX500
- Power blocks can be added to the valve manifold to effectively use any idle points for uses other than switching manifold valves
EX250 Accessories
EX250 is a serial interface unit controlling up to 32 solenoids and 32 inputs. This serial interface is compatible with series SY, JSY, VQC, SV and S0700 valves. Available protocols include DeviceNet™, CC-Link, AS-i, PROFIBUS-DP®, and CANopen.
Product & CAD Models
- Actuators
- Directional Control Valves
- Airline Equipment
- Air Dryers Main Line Filters
- Connectors
- Vacuum Products
- Industrial Communication
- Sensors Switches Controllers
- Fluid Process
- Static Control
- Electric Actuators
- Chillers
- Process Gas Equipment
- High Vacuum
- Chemical Handling Equipment
- Secondary Battery