Fieldbus System – EX510 - Distributed I/O

EX510, Decentralized Serial Wiring, GW System, CC-Link, DeviceNet™, PROFIBUS DP®

EX510, Decentralized Serial Wiring, GW System, CC-Link, DeviceNet™, PROFIBUS DP®

The EX510 series makes it possible to connect more valves and sensors than with conventional units.  With the introduction of the EX510 series, only a power supply cable to the GW unit is required, resulting in wire-savings.  Setting the address for the SI unit, output unit and input unit is no longer required, only the address for the GW unit needs to be set.  The volume ratio of the EX510 SI unit is 60% more compact than the EX120.

  • Communication protocol: CC-Link, DeviceNet, PROFIBUS DP®
  • Applicable valves: SJ2/3000, SY3/5/7/9000, SQ1/2000
  • RoHS compliant

EX510, SI Unit

EX510, SI Unit

The EX510 series makes it possible to connect more valves and sensors than with conventional units.  With the introduction of the EX510 series, only a power supply cable to the GW unit is required, resulting in wire-savings.  Setting the address for the SI unit, output unit and input unit is no longer required, only the address for the GW unit needs to be set.  The volume ratio of the EX510 SI unit is 60% more compact than the EX120.

  • SI units with a maximum of 16 output points
  • 3 mounting types
  • Saves the user from assembling the SI unit, valves and wiring to the manifold
  • Integrated short circuit protection
  • Additional output cables are available so that unused points on the SI unit can be utilized effectively

EX510, Input Unit

EX510, Input Unit

The EX510 series makes it possible to connect more valves and sensors than with conventional units.  With the introduction of the EX510 series, only a power supply cable to the GW unit is required, resulting in wire-savings.  Setting the address for the SI unit, output unit and input unit is no longer required, only the address for the GW unit needs to be set.  The volume ratio of the EX510 SI unit is 60% more compact than the EX120.

  • Input units with a maximum of 16 input points.
  • Two models with different input types.
  • Compliant to either NPN, PNP or 2-wire sensor inputs.
  • Possible to connect a wide range of input devices.
  • All input connections are e-con type.
  • Fuse protection against short circuiting.
  • Possible to mount either directly onto a DIN rail or on the bracket accessory.

EX510, Output Unit

EX510, Output Unit

The EX510 series makes it possible to connect more valves and sensors than with conventional units.  With the introduction of the EX510 series, only a power supply cable to the GW unit is required, resulting in wire-savings.  Setting the address for the SI unit, output unit and input unit is no longer required, only the address for the GW unit needs to be set.  The volume ratio of the EX510 SI unit is 60% more compact than the EX120.

  • Output units with a maximum of 16 output points
  • 16 points digital output unit connectable with a valve, relay, light, buzzer, etc
  • Cage clamp type terminal base which doesn’t need to be screwed
  • Compliant to either NPN or PNP (negative or positive common)
  • Provided with internal and external types of power supply (Internal power supply: Max.1 [A], External power supply: Max.3 [A])
  • Max. 0.5 [A] output (12[W] output)