VFM – 300 Series

NVFM300, 5 Port Mechanical Valve, Rubber Seal, North American

NVFM300, 5 Port Mechanical Valve, Rubber Seal, North American

Series VFM is a 5 port, compact, mechanical valve available in a rubber (VFM300) or metal (VFM200) seal style. This series has a large flow capacity (Cv 1.0) and a high cycle rate. The VFM offers an internal or external pilot body option and a variety of actuator choices.

  • Fluid: air, inert gas
  • Operating pressure range: 22 to 131 PSIG
  • Effective area (Cv): 18mm 2 (1.0)
  • Maximum frequency (mechanical operation style):
    300 c.p.m. or less
  • Weight (Basic): 9.2 oz.

EVFM300, 5 Port Mechanical Valve, Rubber Seal, European

EVFM300, 5 Port Mechanical Valve, Rubber Seal, European

Series VFM is a 5 port, compact, mechanical valve available in a rubber (VFM300) or metal (VFM200) seal style. This series has a large flow capacity (Cv 1.0) and a high cycle rate. The VFM offers an internal or external pilot body option and a variety of actuator choices.

  • Fluid: air, inert gas
  • Operating pressure range: 0.15 to 0.9MPa
  • Effective area (Cv): 18mm 2 (1.0)
  • Maximum frequency (mechanical operation style):
    300 c.p.m. or less
  • Weight (Basic): 260g

VFM300, 5 Port Mechanical Valve, Rubber Seal, Metric

VFM300, 5 Port Mechanical Valve, Rubber Seal, Metric

Series VFM is a 5 port, compact, mechanical valve available in a rubber (VFM300) or metal (VFM200) seal style. This series has a large flow capacity (Cv 1.0) and a high cycle rate. The VFM offers an internal or external pilot body option and a variety of actuator choices.

  • Fluid: air, inert gas
  • Operating pressure range: 0.15 to 0.9MPa
  • Effective area (Cv): 18mm 2 (1.0)
  • Maximum frequency (mechanical operation style):
    300 c.p.m. or less
  • Weight (Basic): 260g

VFM/VZM, Actuator Parts

VFM/VZM, Actuator Parts

Series VFM is a 5 port, compact, mechanical valve available in a rubber (VFM300) or metal (VFM200) seal style. This series has a large flow capacity (Cv 1.0) and a high cycle rate. The VFM offers an internal or external pilot body option and a variety of actuator choices.

  • Actuator replacements are available for all styles
  • Mechanical operation actuators available in 5 styles
  • Manual operation actuators available in 6 styles
  • Push button and twist selector actuators offered in 4 colors