Mechanical & Hand Operated – VHS - Legacy

VHS*0*, 3 Port Residual Pressure Relief Valve, Non-Modular

VHS*0*, 3 Port Residual Pressure Relief Valve, Non-Modular

The VHS series is a safety manual switching valve for preventing accidents that could be caused by the residual pressure while performing maintenance service on a pneumatic system. The VHS is easy to operate and the direction of air flow can be verified by the orientation of the handle. The valve is compact yet provides a large capacity.

  • Fluid: air
  • Operating pressure range: 0.1 to 1.0MPa
  • Effective area range mm 2 (Cv):
    1(P) to 2(A) 21 - 93 (1.18 - 5.22);
    2A to 3(R) 35 - 105 (1.97 - 5.90)
  • Ambient & fluid temperature: -5 to 60° C
  • Required switching force: 7.5kgf (at 1.0MPa)

VHS20-50 3 Port, Residual Pressure Relief Valve, Modular

VHS20-50 3 Port, Residual Pressure Relief Valve, Modular

The VHS series is a safety manual switching valve for preventing accidents that could be caused by the residual pressure while performing maintenance service on a pneumatic system. The VHS is easy to operate and the direction of air flow can be verified by the orientation of the handle. The valve is compact yet provides a large capacity.

  • Pressure relief, 3 port valve
  • Accessory for AC series
  • Body sizes: 1/8, 3/8, 1/2, 3/4
  • Port sizes: 1/8, 1/4, 3/8, 1/2, 3/4, 1
  • Thread types: Rc, NPT, G