Mechanical & Hand Operated – VR

VR51, Two Hand Control Valve

VR51, Two Hand Control Valve

Series VR51 is a safety valve for applications where machine operation with two hands is recommended. It conforms to EN574. The operating pressure range is .25 - 1 MPa.

  • Operating pressure: 0.25 to 1 MPa
  • Proof pressure: 1.5 MPa
  • Ambient and fluid temperature: -5 to 60° C (No freezing)
  • Port size: Metric ø6, Inch  ø1/4
  • Optional bracket is available

VR12*0F, Shuttle Valve with One-touch Fitting Series

VR12*0F, Shuttle Valve with One-touch Fitting Series

Series VR1210/1200 shuttle valve is a 3 ported valve with one output and 2 pneumatic signal and input ports. Output is always supplied by high pressure inlet. The VR12**F series are interrupters for control of air pressure signal system lines. Piping is possible in any position and the one-touch fittings make piping connections simple. Time delay valve series VR2110 with its combination of adjustable orifice and fixed flow allows transmission of a pneumatic signal after a fixed time period.

  • Shuttle valve with one-touch fitting
  • Maximum operating pressure: 1MPa (145 psi)
  • Minimum operating pressure: 0.05MPa (7 psi)
  • Proof pressure: 1.5MPa (218 psi)
  • Ambient and fluid temp: -5° to 60°C (23° to 140°F) (with no freezing)

VR12*1F, One-touch Fitting and Valve Series

VR12*1F, One-touch Fitting and Valve Series

Series VR1210/1200 shuttle valve is a 3 ported valve with one output and 2 pneumatic signal and input ports. Output is always supplied by high pressure inlet. The VR12**F series are interrupters for control of air pressure signal system lines. Piping is possible in any position and the one-touch fittings make piping connections simple. Time delay valve series VR2110 with its combination of adjustable orifice and fixed flow allows transmission of a pneumatic signal after a fixed time period.

  • AND valve with one-touch fitting
  • Maximum operating pressure: 1MPa (145 psi)
  • Minimum operating pressure: 0.05MPa (7 psi)
  • Proof pressure: 1.5MPa (218 psi)
  • Ambient and fluid temp: -5° to 60°C (23° to 140°F) (with no freezing)

VR12, Transmitter-Shuttle Valve Series

VR12, Transmitter-Shuttle Valve Series

Series VR1210/1200 shuttle valve is a 3 ported valve with one output and 2 pneumatic signal and input ports. Output is always supplied by high pressure inlet. The VR12**F series are interrupters for control of air pressure signal system lines. Piping is possible in any position and the one-touch fittings make piping connections simple. Time delay valve series VR2110 with its combination of adjustable orifice and fixed flow allows transmission of a pneumatic signal after a fixed time period.

  • 3 port check valve
  • Max. operating pressure: 1.0MPa
  • Ambient and fluid temp: -5° to 60°C
  • Effective area (Cv): 0.38 to 0.81

VR21, Transmitter-Time Delay Valve Series

VR21, Transmitter-Time Delay Valve Series

Series VR1210/1200 shuttle valve is a 3 ported valve with one output and 2 pneumatic signal and input ports. Output is always supplied by high pressure inlet. The VR12**F series are interrupters for control of air pressure signal system lines. Piping is possible in any position and the one-touch fittings make piping connections simple. Time delay valve series VR2110 with its combination of adjustable orifice and fixed flow allows transmission of a pneumatic signal after a fixed time period.

  • Supply pressure: 0 to 1.0 MPa
  • Signal pressure: 0.25 to 0.8MPa
  • Time delay: 0.5 to 60s
  • Operating and fluid temp: -5° to 60°C (no freezing)
  • Effective area (Cv): 0.14

VR41, Transmitter-Relay, Metric

VR41, Transmitter-Relay, Metric

Series VR1210/1200 shuttle valve is a 3 ported valve with one output and 2 pneumatic signal and input ports. Output is always supplied by high pressure inlet. The VR12**F series are interrupters for control of air pressure signal system lines. Piping is possible in any position and the one-touch fittings make piping connections simple. Time delay valve series VR2110 with its combination of adjustable orifice and fixed flow allows transmission of a pneumatic signal after a fixed time period.

  • Transmitter-relay valve, metric threads
  • Fluid: air
  • Operating pressure: 0 to 1.0MPa
  • Effective area (Cv): 7mm² (0.38)
  • Port size: Rc (PT) 1/8

VR32, Transmitter-Pneumatic-Electric Relay

VR32, Transmitter-Pneumatic-Electric Relay

Pneumatic-electric relay series VR32 converts pneumatic signal to electric relay. Series VR3100 indicates the presence of pneumatic pressure. It is equivalent to the pilot lamp of an electrical system. Series VR3110 is an ultra-compact air indicator light to monitor the presence of air pressure. It is equivalent to the pilot lamp of an electrical system.

  • Converts pneumatic signal to electric relay
  • Port size: Rc(PT) 1/8
  • Operating pressure: 0.1 to 1.0MPa
  • Construction: standard, closed terminal

VR3110, Transmitter-Miniature Pneumatic Indicator

VR3110, Transmitter-Miniature Pneumatic Indicator

Pneumatic-electric relay series VR32 converts pneumatic signal to electric relay. Series VR3100 indicates the presence of pneumatic pressure. It is equivalent to the pilot lamp of an electrical system. Series VR3110 is an ultra-compact air indicator light to monitor the presence of air pressure. It is equivalent to the pilot lamp of an electrical system.

  • Miniature pneumatic indicator
  • Port size: R(PT) 1/8
  • Operating pressure: 0.15 to 1.0MPa
  • Ultra compact

VR3100, Transmitter-Pneumatic Indicator

VR3100, Transmitter-Pneumatic Indicator

Pneumatic-electric relay series VR32 converts pneumatic signal to electric relay. Series VR3100 indicates the presence of pneumatic pressure. It is equivalent to the pilot lamp of an electrical system. Series VR3110 is an ultra-compact air indicator light to monitor the presence of air pressure. It is equivalent to the pilot lamp of an electrical system.

  • Indicates presence of pneumatic pressure
  • Port size: Rc(PT) 1/8
  • Operating pressure: 0.1 to 0.8MPa
  • Color of indication: red, green, orange