Solenoid Valves - 4 & 5 Port – VQ 1000/2000

1000 Series

1000 Series

VQ valves are ideal for applications requiring high speed, frequent operation, stable response time and long service life. Innovative mounting methods allow valves to be changed without entirely disassembling the manifold. Built-in one-touch fittings save piping time and labor.

  • Cv up to 0.3, body only 10mm wide
  • Long life up to 200 million cycles
  • Rubber or metal seal in 3 body styles
  • Multiple manifolds and electrical connections
  • Built-in one-touch fittings (metric & inch)

2000 Series

2000 Series

VQ valves are ideal for applications requiring high speed, frequent operation, stable response time and long service life. Innovative mounting methods allow valves to be changed without entirely disassembling the manifold. Built-in one-touch fittings save piping time and labor.

  • Cv up to 0.9, body only 16mm wide
  • Long life up to 200 million cycles
  • Rubber or metal seal in 3 body styles
  • Multiple manifolds and electrical connections
  • Built-in one-touch fittings (metric & inch)

VQ Check Block

VQ Check Block

SMC's double check block for the separated type VQ1000/2000 can be used on the outlet side piping to keep a cylinder in the intermediate position for a long time.  Combining the double check block with a built-in pilot type double check valve and a 3 position exhaust center solenoid valve, will enable the cylinder to stop in the middle or maintain its position for an extended period of time.

  • Double check block for separated type VQ1000 & VQ2000 
  • Max operating pressure: 0.8MPa
  • Min. operating pressure: 0.15MPa
  • Ambient & fluid temp: -5 to 50°C

VQ Accessories

VQ Accessories

Replacement parts and components for VQ Series valves and manifolds.

  • Replacement parts and components for VQ Series