Directional Control Valves – Valve Manifold Assembler

3000 Series

3000 Series

SMC has improved product performance and reliability with the redesigned SY series valve.  The SY3000 and SY5000 have the same valve width as their predecessors, but the flow has been increased by up to 80%, allowing the valve size to be reduced. A built-in strainer in the pilot valve prevents trouble caused by foreign matter. By using H-NBR seal material for the main valve and seals, Ozone resistance has been improved.   Side, top and bottom port/pipe directions are available to allow flexible installation.  The SY is available in body ported or base mounted styles, and can be used individually or manifold mounted.

  • Flow rate up to 0.44 Cv 
  • Possible to drive cylinders up to ø50 at 300 mm/s
  • Low power consumption (0.35 w standard) 
  • Improved safety with slide locking manual override 
  • Quick response time - 10 ms

5000 Series

5000 Series

SMC has improved product performance and reliability with the redesigned SY series valve.  The SY3000 and SY5000 have the same valve width as their predecessors, but the flow has been increased by up to 80%, allowing the valve size to be reduced. A built-in strainer in the pilot valve prevents trouble caused by foreign matter. By using H-NBR seal material for the main valve and seals, Ozone resistance has been improved.   Side, top and bottom port/pipe directions are available to allow flexible installation.  The SY is available in body ported or base mounted styles, and can be used individually or manifold mounted.

  • Flow rate up to 1.0 Cv
  • Possible to drive cylinders up to ø63 at 300 mm/s
  • Low power consumption (0.35 w standard)
  • Improved safety with slide locking manual override
  • Quick response time - 10 ms

7000 Series

7000 Series

SMC has improved product performance and reliability with the redesigned SY series valve. The SY3/5/7000 have the same valve width as their predecessors, but the flow has been increased by up to 80%, allowing the valve size to be reduced. A built-in strainer in the pilot valve prevents trouble caused by foreign matter. Improved solenoid and spool design makes the New SY the most durable valve in the market. The valve is rated at 70 million cycles for the rubber seal and 200 million cycles for the metal seal. Side, top and bottom port/pipe directions are available to allow flexible installation. The SY is available in body ported or base mounted styles, and can be used individually or manifold mounted.

  • Flow rate up to 1.7 Cv
  • Possible to drive cylinders up to ø80 at 300 mm/s
  • Low power consumption (0.35 w standard)
  • Improved safety with slide locking manual override
  • Quick response time - 16 ms