SY Valve Manifold Configurator – 5000 Series

Manifold for D-Sub Connector, Side/Bottom Ported, SS5Y5-10/11

Manifold for D-Sub Connector, Side/Bottom Ported, SS5Y5-10/11

SMC has improved product performance and reliability with the redesigned SY series valve.  The SY3/5/7000 have the same valve width as their predecessors, but the flow has been increased by up to 80%, allowing the valve size to be reduced. A built-in strainer in the pilot valve prevents trouble caused by foreign matter. Improved solenoid and spool design makes the New SY the most durable valve in the market.  The valve is rated at 70 million cycles for the rubber seal and 200 million cycles for the metal seal.  Side, top and bottom port/pipe directions are available to allow flexible installation.  The SY is available in body ported or base mounted styles, and can be used individually or manifold mounted.

  • Plug-in connector connecting base
  • Side or bottom ported
  • Available with external pilot
  • Connector types: D-sub, Flat ribbon cable (26, 20 or 10 pins), PC wiring
  • One-touch fittings

Manifold for D-Sub Connector, Top Ported, SS5Y5-12

Manifold for D-Sub Connector, Top Ported, SS5Y5-12

SMC has improved product performance and reliability with the redesigned SY series valve.  The SY3/5/7000 have the same valve width as their predecessors, but the flow has been increased by up to 80%, allowing the valve size to be reduced. A built-in strainer in the pilot valve prevents trouble caused by foreign matter. Improved solenoid and spool design makes the New SY the most durable valve in the market.  The valve is rated at 70 million cycles for the rubber seal and 200 million cycles for the metal seal.  Side, top and bottom port/pipe directions are available to allow flexible installation.  The SY is available in body ported or base mounted styles, and can be used individually or manifold mounted.

  • Plug-in connector connecting base
  • Top ported
  • Options: external pilot, built-in silencer
  • Connector types: D-sub, Flat ribbon cable (26, 20 or 10 pins), PC wiring
  • One-touch fittings

Manifold for EX600, Side/Bottom Ported, SS5Y5-10/11S6

Manifold for EX600, Side/Bottom Ported, SS5Y5-10/11S6

SMC has improved product performance and reliability with the redesigned SY series valve.  The SY3000 and SY5000 have the same valve width as their predecessors, but the flow has been increased by up to 80%, allowing the valve size to be reduced. A built-in strainer in the pilot valve prevents trouble caused by foreign matter. By using H-NBR seal material for the main valve and seals, Ozone resistance has been improved.   Side, top and bottom port/pipe directions are available to allow flexible installation.  The SY is available in body ported or base mounted styles, and can be used individually or manifold mounted.

  • Plug-in connector connecting base
  • Side or bottom ported
  • Available with external pilot
  • One-touch fittings

Manifold for EX600, Top Ported, SS5Y5-12S6

Manifold for EX600, Top Ported, SS5Y5-12S6

SMC has improved product performance and reliability with the redesigned SY series valve.  The SY3/5/7000 have the same valve width as their predecessors, but the flow has been increased by up to 80%, allowing the valve size to be reduced. A built-in strainer in the pilot valve prevents trouble caused by foreign matter. Improved solenoid and spool design makes the New SY the most durable valve in the market.  The valve is rated at 70 million cycles for the rubber seal and 200 million cycles for the metal seal.  Side, top and bottom port/pipe directions are available to allow flexible installation.  The SY is available in body ported or base mounted styles, and can be used individually or manifold mounted.

  • Plug-in connector connecting base
  • Top ported
  • Available with external pilot
  • One-touch fittings

Manifold for EX260, Side/Bottom Ported, SS5Y5-10/11S

Manifold for EX260, Side/Bottom Ported, SS5Y5-10/11S

SMC has improved product performance and reliability with the redesigned SY series valve.  The SY3000 and SY5000 have the same valve width as their predecessors, but the flow has been increased by up to 80%, allowing the valve size to be reduced. A built-in strainer in the pilot valve prevents trouble caused by foreign matter. By using H-NBR seal material for the main valve and seals, Ozone resistance has been improved.   Side, top and bottom port/pipe directions are available to allow flexible installation.  The SY is available in body ported or base mounted styles, and can be used individually or manifold mounted.

  • Plug-in connector connecting base
  • Side or bottom ported
  • Available with external pilot
  • One-touch fittings

Manifold for EX260, Top Ported, SS5Y5-12S

Manifold for EX260, Top Ported, SS5Y5-12S

SMC has improved product performance and reliability with the redesigned SY series valve.  The SY3000 and SY5000 have the same valve width as their predecessors, but the flow has been increased by up to 80%, allowing the valve size to be reduced. A built-in strainer in the pilot valve prevents trouble caused by foreign matter. By using H-NBR seal material for the main valve and seals, Ozone resistance has been improved.   Side, top and bottom port/pipe directions are available to allow flexible installation.  The SY is available in body ported or base mounted styles, and can be used individually or manifold mounted.

  • Plug-in connector connecting base
  • Top ported
  • Options include external pilot, built-in silencer
  • Available with longer than standard DIN rail

Manifold for EX500, Side/Bottom Ported, SS5Y5-10/11S

Manifold for EX500, Side/Bottom Ported, SS5Y5-10/11S

SMC has improved product performance and reliability with the redesigned SY series valve.  The SY3/5/7000 have the same valve width as their predecessors, but the flow has been increased by up to 80%, allowing the valve size to be reduced. A built-in strainer in the pilot valve prevents trouble caused by foreign matter. Improved solenoid and spool design makes the New SY the most durable valve in the market.  The valve is rated at 70 million cycles for the rubber seal and 200 million cycles for the metal seal.  Side, top and bottom port/pipe directions are available to allow flexible installation.  The SY is available in body ported or base mounted styles, and can be used individually or manifold mounted.

  • Plug-in connector connecting base
  • Side or bottom ported
  • Available with external pilot
  • One-touch fittings

Manifold for EX500, Top Ported, SS5Y5-12S

Manifold for EX500, Top Ported, SS5Y5-12S

SMC has improved product performance and reliability with the redesigned SY series valve.  The SY3/5/7000 have the same valve width as their predecessors, but the flow has been increased by up to 80%, allowing the valve size to be reduced. A built-in strainer in the pilot valve prevents trouble caused by foreign matter. Improved solenoid and spool design makes the New SY the most durable valve in the market.  The valve is rated at 70 million cycles for the rubber seal and 200 million cycles for the metal seal.  Side, top and bottom port/pipe directions are available to allow flexible installation.  The SY is available in body ported or base mounted styles, and can be used individually or manifold mounted.

  • Plug-in connector connecting base
  • Top ported
  • Available with external pilot
  • One-touch fittings

Manifold for Circular Connector, Side/Bottom Ported, SS5Y5-10M

Manifold for Circular Connector, Side/Bottom Ported, SS5Y5-10M

SMC has improved product performance and reliability with the redesigned SY series valve.  The SY3000 and SY5000 have the same valve width as their predecessors, but the flow has been increased by up to 80%, allowing the valve size to be reduced. A built-in strainer in the pilot valve prevents trouble caused by foreign matter. By using H-NBR seal material for the main valve and seals, Ozone resistance has been improved.   Side, top and bottom port/pipe directions are available to allow flexible installation.  The SY is available in body ported or base mounted styles, and can be used individually or manifold mounted.

  • Plug-in connector connecting base
  • Side or bottom ported
  • Available with external pilot
  • Circular connector kit
  • One-touch fittings

Manifold for Circular Connector, Top Ported, SS5Y5-12M

Manifold for Circular Connector, Top Ported, SS5Y5-12M

SMC has improved product performance and reliability with the redesigned SY series valve.  The SY3/5/7000 have the same valve width as their predecessors, but the flow has been increased by up to 80%, allowing the valve size to be reduced. A built-in strainer in the pilot valve prevents trouble caused by foreign matter. Improved solenoid and spool design makes the New SY the most durable valve in the market.  The valve is rated at 70 million cycles for the rubber seal and 200 million cycles for the metal seal.  Side, top and bottom port/pipe directions are available to allow flexible installation.  The SY is available in body ported or base mounted styles, and can be used individually or manifold mounted.

  • Plug-in connector connecting base
  • Top ported
  • Available with external pilot
  • Circular connector kit
  • One-touch fittings

Manifold for EX250, Side/Bottom Ported, SS5Y5-10/11S

Manifold for EX250, Side/Bottom Ported, SS5Y5-10/11S

SMC has improved product performance and reliability with the redesigned SY series valve.  The SY3000 and SY5000 have the same valve width as their predecessors, but the flow has been increased by up to 80%, allowing the valve size to be reduced. A built-in strainer in the pilot valve prevents trouble caused by foreign matter. By using H-NBR seal material for the main valve and seals, Ozone resistance has been improved.   Side, top and bottom port/pipe directions are available to allow flexible installation.  The SY is available in body ported or base mounted styles, and can be used individually or manifold mounted.

  • Plug-in connector connecting base
  • Side or bottom ported
  • Available with external pilot
  • One-touch fittings

Manifold for EX250, Top Ported, SS5Y5-12S

Manifold for EX250, Top Ported, SS5Y5-12S

SMC has improved product performance and reliability with the redesigned SY series valve.  The SY3/5/7000 have the same valve width as their predecessors, but the flow has been increased by up to 80%, allowing the valve size to be reduced. A built-in strainer in the pilot valve prevents trouble caused by foreign matter. Improved solenoid and spool design makes the New SY the most durable valve in the market.  The valve is rated at 70 million cycles for the rubber seal and 200 million cycles for the metal seal.  Side, top and bottom port/pipe directions are available to allow flexible installation.  The SY is available in body ported or base mounted styles, and can be used individually or manifold mounted.

  • Plug-in connector connecting base
  • Top ported
  • Available with external pilot
  • One-touch fittings

Manifold for EX126, Side/Bottom Ported, SS5Y5-10/11S4

Manifold for EX126, Side/Bottom Ported, SS5Y5-10/11S4

SMC has improved product performance and reliability with the redesigned SY series valve.  The SY3/5/7000 have the same valve width as their predecessors, but the flow has been increased by up to 80%, allowing the valve size to be reduced. A built-in strainer in the pilot valve prevents trouble caused by foreign matter. Improved solenoid and spool design makes the New SY the most durable valve in the market.  The valve is rated at 70 million cycles for the rubber seal and 200 million cycles for the metal seal.  Side, top and bottom port/pipe directions are available to allow flexible installation.  The SY is available in body ported or base mounted styles, and can be used individually or manifold mounted.

  • Plug-in connector connecting base
  • Side or bottom ported
  • Available with external pilot
  • One-touch fittings

Manifold for EX126, Top Ported, SS5Y5-12S4

Manifold for EX126, Top Ported, SS5Y5-12S4

SMC has improved product performance and reliability with the redesigned SY series valve.  The SY3/5/7000 have the same valve width as their predecessors, but the flow has been increased by up to 80%, allowing the valve size to be reduced. A built-in strainer in the pilot valve prevents trouble caused by foreign matter. Improved solenoid and spool design makes the New SY the most durable valve in the market.  The valve is rated at 70 million cycles for the rubber seal and 200 million cycles for the metal seal.  Side, top and bottom port/pipe directions are available to allow flexible installation.  The SY is available in body ported or base mounted styles, and can be used individually or manifold mounted.

  • Plug-in connector connecting base
  • Top ported
  • Available with external pilot
  • One-touch fittings

Manifold for EX120, Side/Bottom Ported, SS5Y5-10/11S3

Manifold for EX120, Side/Bottom Ported, SS5Y5-10/11S3

SMC has improved product performance and reliability with the redesigned SY series valve.  The SY3/5/7000 have the same valve width as their predecessors, but the flow has been increased by up to 80%, allowing the valve size to be reduced. A built-in strainer in the pilot valve prevents trouble caused by foreign matter. Improved solenoid and spool design makes the New SY the most durable valve in the market.  The valve is rated at 70 million cycles for the rubber seal and 200 million cycles for the metal seal.  Side, top and bottom port/pipe directions are available to allow flexible installation.  The SY is available in body ported or base mounted styles, and can be used individually or manifold mounted.

  • Plug-in connector connecting base
  • Side or bottom ported
  • Available with external pilot
  • One-touch fittings

Manifold for EX120, Top Ported, SS5Y5-12S3

Manifold for EX120, Top Ported, SS5Y5-12S3

SMC has improved product performance and reliability with the redesigned SY series valve.  The SY3/5/7000 have the same valve width as their predecessors, but the flow has been increased by up to 80%, allowing the valve size to be reduced. A built-in strainer in the pilot valve prevents trouble caused by foreign matter. Improved solenoid and spool design makes the New SY the most durable valve in the market.  The valve is rated at 70 million cycles for the rubber seal and 200 million cycles for the metal seal.  Side, top and bottom port/pipe directions are available to allow flexible installation.  The SY is available in body ported or base mounted styles, and can be used individually or manifold mounted.

  • Plug-in connector connecting base
  • Top ported
  • Available with external pilot
  • One-touch fittings

Manifold for Lead Wire, Side/Bottom Ported, SS5Y5-10/11

Manifold for Lead Wire, Side/Bottom Ported, SS5Y5-10/11

SMC has improved product performance and reliability with the redesigned SY series valve.  The SY3/5/7000 have the same valve width as their predecessors, but the flow has been increased by up to 80%, allowing the valve size to be reduced. A built-in strainer in the pilot valve prevents trouble caused by foreign matter. Improved solenoid and spool design makes the New SY the most durable valve in the market.  The valve is rated at 70 million cycles for the rubber seal and 200 million cycles for the metal seal.  Side, top and bottom port/pipe directions are available to allow flexible installation.  The SY is available in body ported or base mounted styles, and can be used individually or manifold mounted.

  • Plug-in connector connecting base
  • Side or bottom ported
  • Available with external pilot
  • Lead Wire Kit
  • One-touch fittings

Manifold for Lead Wire, Top Ported, SS5Y5-12

Manifold for Lead Wire, Top Ported, SS5Y5-12

SMC has improved product performance and reliability with the redesigned SY series valve.  The SY3/5/7000 have the same valve width as their predecessors, but the flow has been increased by up to 80%, allowing the valve size to be reduced. A built-in strainer in the pilot valve prevents trouble caused by foreign matter. Improved solenoid and spool design makes the New SY the most durable valve in the market.  The valve is rated at 70 million cycles for the rubber seal and 200 million cycles for the metal seal.  Side, top and bottom port/pipe directions are available to allow flexible installation.  The SY is available in body ported or base mounted styles, and can be used individually or manifold mounted.

  • Plug-in connector connecting base
  • Top ported
  • Available with external pilot
  • Lead Wire Kit
  • One-touch fittings

Manifold for Terminal Block, Side/Bottom Ported, SS5Y5-10/11T

Manifold for Terminal Block, Side/Bottom Ported, SS5Y5-10/11T

SMC has improved product performance and reliability with the redesigned SY series valve.  The SY3/5/7000 have the same valve width as their predecessors, but the flow has been increased by up to 80%, allowing the valve size to be reduced. A built-in strainer in the pilot valve prevents trouble caused by foreign matter. Improved solenoid and spool design makes the New SY the most durable valve in the market.  The valve is rated at 70 million cycles for the rubber seal and 200 million cycles for the metal seal.  Side, top and bottom port/pipe directions are available to allow flexible installation.  The SY is available in body ported or base mounted styles, and can be used individually or manifold mounted.

  • Plug-in connector connecting base
  • Side or bottom ported
  • Available with external pilot
  • Terminal Block box
  • One-touch fittings

Manifold for Terminal Block, Top Ported, SS5Y5-12T

Manifold for Terminal Block, Top Ported, SS5Y5-12T

SMC has improved product performance and reliability with the redesigned SY series valve.  The SY3/5/7000 have the same valve width as their predecessors, but the flow has been increased by up to 80%, allowing the valve size to be reduced. A built-in strainer in the pilot valve prevents trouble caused by foreign matter. Improved solenoid and spool design makes the New SY the most durable valve in the market.  The valve is rated at 70 million cycles for the rubber seal and 200 million cycles for the metal seal.  Side, top and bottom port/pipe directions are available to allow flexible installation.  The SY is available in body ported or base mounted styles, and can be used individually or manifold mounted.

  • Plug-in connector connecting base
  • Top ported
  • Available with external pilot
  • Terminal block box
  • One-touch fittings