EX500, SI Unit (SV1000/2000/3000/4000)

EX500, SI Unit (SV1000/2000/3000/4000)

EX500 a gateway unit to connect EtherNet/IP™, DeviceNet™, and Profibus DP® to SMC valves and digital inputs for sensors for distributed I/O system. Each gateway can control up to 8 valve manifolds and 8 input blocks, with maximum of 128 outputs and 128 inputs. EX500-GEN2 supports Device level Ring (DLR) and EtherNet/IP Quick Connect function. The gateway module has IP65 protection while valve modules and input blocks have IP67 protection ensuring protection against dust and washdown environment.

  • SI unit for SV series manifold valve
  • GW unit compatible: DeviceNet™,  PROFIBUS-DP®, CC-Link, EtherNet/IP™
  • Block supply voltage: 24VDC
  • Current consumption: 100mA or less (at rated voltage)
  • Weight: 115g
Configuration Options
  
 
Copy Configuration Number

Product Options

Select Product Options
Select values from the drop down lists or make appropriate selections to configure the part number.
Options in:
  • Gray are not compatible with other selected option value.
  • Red conflict with another selected option value.
  • Amber are not recommended.

Downloads

The part number needs to be complete in order to view/download CAD Models.

Model does not exist, please email cad@smcusa.com with the complete part number, CAD file format and version required.

CAD Downloads

Download CAD File

View CAD Models

View 3D Model

Product Catalog

Series Catalog