EX600, Endplate

EX600, Endplate

The EX600 serial interface offers a full suite of diagnostics and programmable parameters to meet the most stringent requirements. The EX600 offers excellent flexibility including digital input, digital output and analog input unit options. With the use of D-sub output blocks, a maximum of 9 remote D-sub manifolds can be attached to one EX600 communication module. This serial interface is compatible with series SV1000/2000/3000, VQC1000/2000/4000, S0700 and the new SY series valves. Available protocols include PROFIBUS-DP®, DeviceNet, CC-Link, Ethernet I/P and EtherCAT®.

  • Enclosure: IP67 (Manifold Assembly)
  • Operating temp. range: -10~50° C
  • Operating humidity range: 35~85%RH (no dew condensation)
  • Standard: CE marking, UL recognition (CSA)
  • Weight: 170g and 175g
Configuration Options
  
 
Copy Configuration Number

Product Options

Select Product Options
Select values from the drop down lists or make appropriate selections to configure the part number.
Connector Configuration Status
Mounting Method Configuration Status
Option Configuration Status
Options in:
  • Gray are not compatible with other selected option value.
  • Red conflict with another selected option value.
  • Amber are not recommended.

Downloads

The part number needs to be complete in order to view/download CAD Models.

Model does not exist, please email cad@smcusa.com with the complete part number, CAD file format and version required.

CAD Downloads

Download CAD File

View CAD Models

View 3D Model

Product Catalog

Series Catalog

Support Files

EDS/GSD Configuration Files