EX600, Input/Output Unit

EX600, Input/Output Unit Show Description

The EX600 serial interface offers a full suite of diagnostics and programmable parameters to meet the most stringent requirements. The EX600 offers excellent flexibility including digital input, digital output and analog input unit options. With the use of D-sub output blocks, a maximum of 9 remote D-sub manifolds can be attached to one EX600 communication module. This serial interface is compatible with series SV1000/2000/3000, VQC1000/2000/4000, S0700 and the new SY series valves. Available protocols include PROFIBUS-DP®, DeviceNet, CC-Link, Ethernet I/P and EtherCAT®.

  • Unit Type: Digital Input, Output, Input/Output, Analog Input, Output, Input/Output
  • Connector Type: M8, M12, D-Sub, Spring Cage Terminal
  • Up to IP67 enclosure rating with M8 and M12
  • CE, UL and RoHS compatible
Configuration Options
  
 

Highlight the number above and click Ctrl+C (⌘+C) to copy.

Copy Configuration Number

Product Options

Select Product Options
Select values from the drop down lists or make appropriate selections to configure the part number.
Digital or Analog Configuration Status
Digital Input/Output Type Configuration Status
Number of Inputs/Outputs and Connector Configuration Status
Options in:
  • Gray are not compatible with other selected option value.
  • Red conflict with another selected option value.
  • Amber are not recommended.

Downloads

The part number needs to be complete in order to view/download CAD Models.

Model does not exist, please email cad@smcusa.com with the complete part number, CAD file format and version required.

CAD Downloads

Download CAD File

View CAD Models

View 3D Model

Product Catalog

Series Catalog