AC Servo Drivers – LECYM/LECYU

LECYM/LECYU, AC Servo Motor, Absolute Type

LECYM/LECYU, AC Servo Motor, Absolute Type

SMC's LECYM/U series is an AC servo motor controller, with a 20-bit absolute encoder. The LECYM/U has a power supply voltage of 200 to 230 VAC with a motor capacity of 100W, 200W, and 400W. The Fieldbus protocol used are MECHATROLINK-II and MECHATROLINK III type for an absolute encoder.

  • AC Servo Motor Driver.
  • Applicable Fieldbus protocol: MECHATROLINK II/III.
  • Power supply voltage [V] 200 to 230 VAC.
  • Motor capacity [W] 100/200/400.
  • Control encoder: Absolute 20-bit encoder (Resolution: 1048576 p/rev).