Grippers – 2 Finger

LEHZ, Electric Gripper, 2 Finger, Vertical Type

LEHZ, Electric Gripper, 2 Finger, Vertical Type

The LEHZ is the most common electric gripper, with the most sizes. The motor drives a slide screw coupled to a lever assembly. The levers open and close the fingers, which follow a linear guide for alignment and stability. The narrow fingers are 12 to 36 mm long, with several optional tool mounting arrangements. A flat finger option is also available.

  • Body sizes: 10, 16, 20, 25, 32, 40
  • Compact motor option available: 10, 16, 20, 25
  • Stroke range: 4 to 30 mm
  • Gripping force range: 2 to 210 N
  • 3 finger mounting options for custom tooling
  • Manual adjustment screw for moving fingers with power off

LEHZJ, Electric Gripper, 2-Finger Type with Dust Cover

LEHZJ, Electric Gripper, 2-Finger Type with Dust Cover

The LEHZJ is constructed as an LEHZ with an added dust cover offering IP50 protection to the finger mechanism. This enhanced model is available in 4 sizes.

  • Body sizes: 10, 16, 20, 25
  • Same features and performance as LEHZ, plus:
  • Finger mechanics protected by IP50 dust cover
  • 3 types of cover material available

LEHF, Electric Gripper, 2-Finger, Horizontal Type

LEHF, Electric Gripper, 2-Finger, Horizontal Type

The LEHF gripper uses a belt driven slide shaft to open and close the fingers. The low profile, flat fingers follow a linear guide for alignment and stability. The body and drive construction permit much longer strokes than the LEHZ, suitable for gripping larger items without excessive moment loading.

  • Body sizes: 10, 20, 32, 40
  • Stroke range: 16 to 40 mm (basic); 32 to 80 mm (long)
  • Gripping force range: 3 to 180 N
  • Low profile fingers
  • Manual adjustment screw for moving fingers with power off