Slide Tables – Card Motor

LAT3, Card Motor

LAT3, Card Motor

The LAT3 Card Motor deviates from LE actuators by implementing a unique magnetic linear motor. The ultra-compact body, integrating the recirculating ball guide, motor and encoder, is about the size of a credit card and only 9mm high. Positioning repeatability is ±5 μm, with an operating rate of up to 500 cycles per minute.

  • Maximum load mass: 500g (horizontal), 100g (vertical)
  • Maximum pushing force: 5.5N
  • Strokes: 10, 20, 30 mm
  • Weight: 130, 190, or 250g (stroke dependent)
  • Positioning repeatability: ±5 µm (“F” resolution option)
  • Parts measurement repeatability: ±10 µm (“F” resolution option)