FND, Dust Recovery Filter for FN1

FND, Dust Recovery Filter for FN1 Show Description

A low maintenance filter, series FN1 eliminates the need for element replacement. SMC's unique element construction is composed of a series of grooved filter plates and wave washers placed one above the other. When compressed, the gaps between the filter plates and wave washers filter foreign matter. When decompressed, the element widens the gap between the filter plates and wave washers, allowing dust and foreign particles caught between the plates to be washed away. The gaps between the filter plates are equally maintained by the wave washers to allow stable back-flush operation.

  • Dust recovery filter for filter series FN1
  • Port size: R1
  • Material (bowl, cover, element): SUS304
  • Material (O-ring): NBR or FPM
  • Element filtration: 149 μm
Configuration Options
  
 

Highlight the number above and click Ctrl+C (⌘+C) to copy.

Copy Configuration Number

Product Options

Select Product Options
Select values from the drop down lists or make appropriate selections to configure the part number.
O-Ring Material Configuration Status
Options in:
  • Gray are not compatible with other selected option value.
  • Red conflict with another selected option value.
  • Amber are not recommended.

Downloads

The part number needs to be complete in order to view/download CAD Models.

Model does not exist, please email cad@smcusa.com with the complete part number, CAD file format and version required.

CAD Downloads

Download CAD File

View CAD Models

View 3D Model View 2D Model

Product Catalog

Series Catalog
EDS/GSD Configuation Files