Chemical & Pure Water – 2/3 Port Solenoid Valve for Chemicals

LVM09/090, 2/3 Port Solenoid Valve for Chemicals

LVM09/090, 2/3 Port Solenoid Valve for Chemicals

LVM09/090 is a compact direct operated 2/3 port solenoid valve for chemicals. LVM's unique internal chamber design reduces the swept volume to a minimum and can mean zero dead volume and carry over.  Operating pressure ranges from -75 kPa to 0.2 MPa.

  • Available with power-saving circuit that reduces holding power consumption to 0.9W
  • 2 port N.C. or N.O. types; 3 port Universal type
  • Diaphragm choice of EPDM, FKM or Kalrez®
  • Wetted part material: PEEK (body/plate)

LVM10/100, 2/3 Port Solenoid Valve for Chemicals

LVM10/100, 2/3 Port Solenoid Valve for Chemicals

LVM10/100 is a compact direct operated 2/3 port solenoid valve for chemicals. LVM's unique internal chamber design reduces the swept volume to a minimum and can mean zero dead volume and carry over. Operating pressure ranges from -75 kPa to 0.25 MPa. LVM10/100 is available as body ported, direct tube connection or base mounted.

  • Orifice diameter of LVM11: 1.5mm
  • Orifice diameter of LVM10: 1.4mm
  • Available with power-saving circuit that reduces holding power consumption to 1W
  • 2 port N.C. or N.O. types; 3 port Universal type
  • Diaphragm choice of EPDM, FKM or Kalrez®
  • Wetted part material: PEEK or PFA (body/plate)

LVM15/150, 2/3 Port Solenoid Valve for Chemicals

LVM15/150, 2/3 Port Solenoid Valve for Chemicals

LVM15/150 is a compact direct operated 2/3 port solenoid valve for chemicals. LVM's unique internal chamber design reduces the swept volume to a minimum and can mean zero dead volume and carry over.  Operating pressure ranges from -75 kPa to 0.60 MPa. LVM15/150 is available as base mounted with a sub-plate (M6 or 1/4-28UNF).

  • Orifice diameter: 1.6mm
  • Power-saving circuit available as standard
  • Choose standard or high-pressure type
  • 2 port N.C. or N.O. types; 3 port Universal type
  • Diaphragm choice of EPDM, FKM or Kalrez®
  • Wetted part material: PEEK (body/plate)

LVM20/200, 2/3 Port Solenoid Valve for Chemicals

LVM20/200, 2/3 Port Solenoid Valve for Chemicals

LVM20/200 is a compact direct operated 2/3 port solenoid valve for chemicals. LVM's unique internal chamber design reduces the swept volume to a minimum and can mean zero dead volume and carry over.  Operating pressure ranges from -75 kPa to 0.30 MPa. LVM20/200 is available as body ported, direct tube connection or base mounted. Maximum flow up to Cv of 0.065

  • Orifice diameter: 2mm
  • Power-saving circuit available
  • 2 port N.C. or N.O. types; 3 port Universal type
  • Diaphragm choice of EPDM, FKM or Kalrez®
  • Wetted part material: PEEK (body/plate)