Coolant – 2 Port Valve, Low Power Consumption

SGC, Coolant Valve, External Pilot Solenoid

SGC, Coolant Valve, External Pilot Solenoid

Series SGC coolant valve, with both CE and RoHS accreditation, provides the perfect solution for high speed machining. Due to the SGC’s unique scraper, squeeze seal, grease channel and dry bearing construction, the valve’s service life will exceed 5 million cycles. The introduction of a built-in magnet allows auto switches to be fitted, enabling confirmation of whether the valve is open or closed.

  • Fluid temperature: -5 to 60°C. Operating pressure up to 1.6 MPa
  • Power consumption 0.35W
  • CE and RoHS compliant
  • Port size: 3/8 to 1 inch

SGCA, Coolant Valve, Air Operated

SGCA, Coolant Valve, Air Operated

Series SGCA air operated coolant valve provides the perfect solution for high speed machining. Due to the SGCA’s unique scraper, squeeze seal, grease channel and dry bearing construction, the valve’s service life will exceed 5 million cycles. The introduction of a built-in magnet allows auto switches to be fitted, enabling confirmation of whether the valve is open or closed.

  • Fluid temperature: -5 to 60°C. Operating pressure up to 1.6 MPa
  • Pilot pressure 0.25 to 0.7 MPa
  • No lubrication required
  • Port size: 3/8 to 1 inch