Fluid Process Valves – Dust Collector

VXF2, 2 Port Solenoid Valve for Dust Collector

VXF2, 2 Port Solenoid Valve for Dust Collector

The New VXF2 2 port solenoid valve for dust collector has added larger port sizes and the flange and flange body type. The VXF2 also has a low noise construction with the option of a silencer. The VXFC controller is dedicated for the VXF2.

  • Larger port size is available
  • Flange and flange body type added
  • IP65 enclosure
  • RoHS compliant

VXFA2, 2 Port Air Operated Valve for Dust Collector

VXFA2, 2 Port Air Operated Valve for Dust Collector

The New VXFA2 2 port air operated valve for dust collector has added larger port sizes and the flange and flange body type. The VXFA2 also has a low noise construction with the option of a silencer.

  • Larger port size is available
  • Flange and flange body type added
  • IP65 enclosure
  • RoHS compliant

VXFC, Controller

VXFC, Controller

The VXFC is a dedicated controller for the VXF2 Solenoid Valve (Dust Collector).

  • For VXF2 Solenoid Valve
  • 6 to 10 output points
  • Cascade function for multiple controllers
  • 100 to 220 VAC, 12 or 24 VDC
  • RoHS compliant