General Purpose Air & Water – 2 Port Direct Solenoid Valve, Interchangeable Mounting, Ports 1/8 - 1/2 inch

VXN, Direct Operated, 2 Port Solenoid Valve for Air/Water, Single Unit

VXN, Direct Operated, 2 Port Solenoid Valve for Air/Water, Single Unit

Series VXN for air/water is a direct operated 2 port solenoid valve that has interchangeable port to port dimensions with other 2 port valves in the market. It comes in two body materials, C37 (brass) and SUS (stainless steel). Standard seal type is NBR, and FKM seal is also available as an option. Flow rate ranges from Cv of 0.06 to 0.88.

  • Body material: C37 (brass), Stainless Steel
  • Port size: 1/8 to 3/8 inch
  • Valve type: Normally Closed
  • Power: size 1 4.5w, size 2 7w, size 3 20w

VXN, Direct Operated, 2 Port Solenoid Valve for Medium Vacuum, Single Unit

VXN, Direct Operated, 2 Port Solenoid Valve for Medium Vacuum, Single Unit

Series VXN for medium vacuum is a direct operated 2 port solenoid valve that has interchangeable port to port dimensions with other 2 port valves in the market. It comes in two body materials, C37 (brass) and SUS (stainless steel). FKM seal, oil free and non-leak construction is standard. Flow rate ranges from Cv of 0.06 to 0.88.

  • Body material: C37 (brass), Stainless Steel
  • Port size: 1/8 to 3/8 inch
  • Low noise construction
  • Power: size 1 4.5w, size 2 7w, size 3 20w