Fluid Process Valves – General Purpose Air & Water

Compact Direct Solenoid Valve, Ports M5 ~ 1/8 inch

Compact Direct Solenoid Valve, Ports M5 ~ 1/8 inch

The VDW series is a compact direct operated 2/3 port solenoid valve for air, water and medium vacuum. Available body materials include resin, brass or stainless steel. Resin body is offered with one touch fitting to reduce installation time. It is suitable for applications that requires a small footprint and flow of less than Cv of 0.30.


2 Port Direct Solenoid Valve, Ports 1/8 ~ 1/2 inch

2 Port Direct Solenoid Valve, Ports 1/8 ~ 1/2 inch

The VX2 series is 2 Port direct solenoid valve for general purpose air, medium vacuum and water. Available body materials include resin, aluminum, brass or stainless steel with port size up to 1/2 inch. Resin body is offered with one touch fitting to reduce installation time. It is also available as a manifold to reduce piping.


2 Port Direct Solenoid Valve, Interchangeable Mounting, Ports 1/8 - 1/2 inch

2 Port Direct Solenoid Valve, Interchangeable Mounting, Ports 1/8 - 1/2 inch

Series VXN is a direct operated 2 port solenoid valve that has interchangeable port to port dimensions with other 2 port valves in the market. It comes in two body materials, C37 (brass) and SUS (stainless steel). Flow rate ranges from Cv of 0.06 to 0.88.


2 Port Pilot Solenoid Valve, Ports 1/4 ~ 1 inch

2 Port Pilot Solenoid Valve, Ports 1/4 ~ 1 inch

The VXZ series is a 2 port, pilot operated solenoid valve capable of operating at higher differential pressure by maintaining a zero pressure differential pressure on the valve seat. It is compatible with wide range of fluid. Flow rate ranges from Cv of 1.7 to 10.2.


2 Port Pilot Solenoid Valve, Ports 1/4 ~ 1 inch, Flange 32A ~ 50A

2 Port Pilot Solenoid Valve, Ports 1/4 ~ 1 inch, Flange 32A ~ 50A

The updated VXD series is a pilot operated, 2 port solenoid valve. The new VXD is not only smaller, but uses less power compared to the previous version. Available in brass and stainless steel, the VXD series also offers low concentration ozone resistant and oil free options. Flow rate ranges from Cv of 1.9 to 49.


3 Port Pilot Solenoid Valve, Ports 1/8 ~ 3/8 inch

3 Port Pilot Solenoid Valve, Ports 1/8 ~ 3/8 inch

The VX3 series is a direct operated, 3-port solenoid valve, for use with a wide variety of fluids. It has an IP65 enclosure rating and with its special construction metal noise is reduced (DC specification). The series is also flame resistant and conforms with standard UL94V-0.


2/3 Port Pilot Solenoid Valve, for 5.0 MPa Compressed Air

2/3 Port Pilot Solenoid Valve, for 5.0 MPa Compressed Air

Series VCH series is a pilot operated solenoid valve for high pressure applications. Designed for use with air or inert gas, the VCH valve can operate up to a maximum pressure of 5.0MPa. Reduction in the overall volume of the pilot chamber means the VCH's responsiveness can now be measured in just milliseconds. Non-collision armature construction, rubber buffers and a urethane diaphragm give the VCH series an expected service life of 10 million cycles.


2 Port Pilot Solenoid Valve, One Touch Fitting

2 Port Pilot Solenoid Valve, One Touch Fitting

The VQ20/30 series is a pilot operated, two port multi-media valve. The series is compact and lightweight with a large flow capacity. The VQ20/30's long life, high speed coil (up to 20 million cycles at 100cps for pneumatic use) along with its all plastic construction, make it an excellent choice for those who want high performance at a lower cost. Available as single unit and manifold.


Air Operated Valve

Air Operated Valve

The direct air operated 2 and 3 port valve series VXA can be used with a wide variety of fluids. The manifold for the VXA21/22 series is available in a common SUP style or individual SUP style (for vacuum use). The VXA31/32 series manifold is individually ported. Valves for both are easily replaced without changing existing piping.