Oil & High Temp. Oil – 2 Port Direct Solenoid Valve, Interchangeable Mounting

VXN, Direct Operated, 2 Port Solenoid Valve For Oil, Single Unit

VXN, Direct Operated, 2 Port Solenoid Valve For Oil, Single Unit

Series VXN for oil is a direct operated 2 port solenoid valve that has interchangeable port to port dimensions with other 2 port valves in the market. It comes in two body materials, C37 (brass) and SUS (stainless steel). Standard seal type is NBR, and FKM seal is also available as an option. Flow rate ranges from Cv of 0.06 to 0.88.

  • Body material: brass (C37), stainless steel
  • Port size: 1/8 to 3/8
  • Valve type: Normally Closed
  • Power: size 1 4.5w, size 2 7w, size 3 20w