Oil & High Temp. Oil – 2 Port Direct Solenoid Valve, Ports 1/8 ~ 1/2 inch

VX2*3, Single Unit, Direct Operated 2 Port Solenoid Valve for Oil

VX2*3, Single Unit, Direct Operated 2 Port Solenoid Valve for Oil

The VX2 for oil (fluid viscosity not exceeding 50 mm2/s) is available with brass and stainless steel body. Three body sizes are available, with port size ranges from 1/8 to 1/2 inch. FKM seal is standard and EPDM is optional. Flow rate ranges from Cv of 0.23 to 2.21.

  • IP65 enclosure
  • Normally Closed and Normally Open Type available, Class B coil
  • Special construction improves service life when compared with current shading coil
  • Power consumption: size 1 - 4.5w; size 2 - 7w; size 3 - 10.5w
  • Body material: brass (C37), stainless steel