Oil & High Temp. Oil – 2 Port Pilot Solenoid Valve, Ports 1/4 ~ 1 inch, Flange 32A ~ 50A

VXD2*3, Pilot Operated, 2 Port Solenoid Valve for Oil

VXD2*3, Pilot Operated, 2 Port Solenoid Valve for Oil

SMC's updated VXD series for oil (viscosity not exceed 50mm²/s) is a pilot operated, 2 port solenoid valve. The renewed VXD is not only smaller, but uses less power compared to the previous version. Available in brass and stainless steel, the VXD series also offers low concentration ozone resistant and oil free options. Flow rate ranges from Cv of 1.9 to 49

  • IP65 enclosure
  • Thread or flange piping
  • Standard FKM seal
  • Port size: 1/4 to 1 inch, Flange: 32A to 50A

VXD2*6, Pilot Operated, 2 Port Solenoid Valve for High Temperature Oil

VXD2*6, Pilot Operated, 2 Port Solenoid Valve for High Temperature Oil

SMC's updated VXD series for oil (viscosity not exceed 50mm²/s) is a pilot operated, 2 port solenoid valve. FKM seal material and Class H coil insulation to suit the high fluid temperature application are standard. Available in brass and stainless steel. Flow rate ranges from Cv of 1.9 to 49

  • IP65 enclosure
  • For use with high temperature oil, viscosity not exceed 50mm²/s
  • Fluid temperature: -5 to 100°C
  • Class H coil insulation
  • Port size: 1/4 to 1 inch. Flange: 32A to 50A