Oil & High Temp. Oil – 2 Port Pilot Solenoid Valve, Ports 1/4 ~ 1 inch

VXZ2*3, Pilot Operated, 2 Port Solenoid Valve for Oil, Single Unit

VXZ2*3, Pilot Operated, 2 Port Solenoid Valve for Oil, Single Unit

The VXZ series for oil is a 2 port, pilot operated solenoid valve capable of operating at higher differential pressures by maintaining a zero differential pressure on the seat. The molded coil offers low power consumption, long life and high reliability. Available for port size 1/4 to 1 inch. Flow rate ranges from Cv of 1.9 to 10.2

  • Body material: brass, stainless steel
  • Medium: Oil with viscosity not exceeding 50 mm²/s. Fluid temperature: -5 to 60°C
  • Maximum pressure: 1.5MPa
  • IP65 enclosure
  • Valve type: Normally closed , Normally open

VXZ2*6, Pilot Operated, 2 Port Solenoid Valve for High Temperature Oil, Single Unit

VXZ2*6, Pilot Operated, 2 Port Solenoid Valve for High Temperature Oil, Single Unit

The VXZ series for high temperature oil is a 2 port, pilot operated solenoid valve capable of operating at higher differential pressures by maintaining a zero differential pressure on the seat. The molded coil offers low power consumption, long life and high reliability. FKM seal and Class H coil insulation type are standard. Available port sizes 1/4 to 1 inch. Flow rate ranges from Cv of 1.9 to 10.2

  • Body material: brass, stainless steel
  • Medium: high temperature oil, -5 to 100°C
  • Maximum pressure: 1.5 MPa
  • IP65 enclosure
  • Valve type: Normally Closed, Normally Open