Oil & High Temp. Oil – Air Operated Valve

VXA21/22 Single Unit, Direct Air Operated 2 Port Valve

VXA21/22 Single Unit, Direct Air Operated 2 Port Valve

Direct air operated, 2 port valve series VXA can be used with a wide variety of fluids. Two body materials are offered: brass (C37) and stainless steel. Pilot port size is 1/8 inch. Flow rate ranges from Cv of 0.38 to 2.8.

  • Direct air operated 2 port valve
  • Proper selection of body and sealing materials permits application of a wide variety of fluids
  • Valve body available in N.C. or N.O.
  • Port size : 1/8 to 1/2 inch
  • Pilot pressure: 0.25 to 0.7 MPa

VXA21/22-00, Direct Air Operated, 2 Port Manifold

VXA21/22-00, Direct Air Operated, 2 Port Manifold

VXA direct air operated 2 port valve for manifold is available in a common SUP style or individual SUP style (for vacuum use). Applicable fluid includes air, medium vacuum, and oil. Flow rate ranges from 0.38 to 1.1.

  • Direct air operated, 2 port valve for manifold
  • N.C. or N.O. valve type
  • Compatible with a wide variety of fluids
  • Seal material: NBR, FKM, EPDM
  • Max. system pressure: 1.0 MPa

VVXA2*, Direct Air Operated Manifold for 2 Port Valve

VVXA2*, Direct Air Operated Manifold for 2 Port Valve

Manifold base for VXA21/22-00. Available as common SUP port or Individual SUP port.

  • Manifold for direct air operated, 2 port valve
  • Common SUP style and individual SUP style (for vacuum use)
  • Compatible with a wide variety of fluids
  • Maximum 10 stations available as standard

VXA31/32 Single Unit, Air Operated 3 Port Valve

VXA31/32 Single Unit, Air Operated 3 Port Valve

Direct air operated, 2 port valve series VXA can be used with a wide variety of fluids. Two body materials are offered: brass and stainless steel. Pilot port size is 1/8 inch. Flow rate ranges from Cv of 0.08 to 0.38.

  • Direct air operated, 3 port valve
  • Proper selection of body and sealing material permits application of a wide variety of fluids
  • Common valve style is easy to use; operable as either N.C. or N.O.
  • Port size: 1/8 to 3/8 inch
  • Easy to disassemble and reassemble in a short time

VXA31/32-00, Direct Air Operated, 3 Port Valve for Manifold

VXA31/32-00, Direct Air Operated, 3 Port Valve for Manifold

VXA3 direct air operated 3 port valve for manifold is applicable for use with air, gas, vacuum and oil. Flow rate ranges from Cv of 0.08 to 0.38.

  • Compatible with a wide variety of fluids
  • Maximum operating pressure: 145 psi
  • Orifice size (mm): 1.5, 2.2, 3, 4

VVXA3*, Direct Air Operated, Manifold for 3 Port Valve

VVXA3*, Direct Air Operated, Manifold for 3 Port Valve

Manifold base for VXA31/32-00. Lightweight aluminum base and body material.

  • Maximum stations: 10
  • Port size (individual port): Rc(PT) 1/8, Rc(PT) 1/4
  • Possible to replace valve without changing existing piping