Specialized Application – 2 Port Pilot Solenoid Valve, Disk Type

VXP2000 Single Unit, Pilot Operated Disk, 2 Port Solenoid Valve

VXP2000 Single Unit, Pilot Operated Disk, 2 Port Solenoid Valve

Series VXP pilot operated 2 port solenoid valve for air, gas, steam, water and oil. Variations include normally closed and normally open valves, class B or class H coils, brass, stainless steel body and NBR, FKM, EPDM, PTFE seal materials. Flow rate ranges from Cv of 2.0 to 49

  • Body material: Aluminum, Resin, brass, Stainless Steel
  • Fluid: Air, Gas, Steam, Water and Oil
  • Port size: Threaded type: 1/4 to 2 inch, Flange type: 32A to 50A
  • Class B or Class H coil insulation available
  • Valve type: normally closed and normally open