Specialized Application – 2 Port Solenoid Valve, Energy Saving Type

VXE, Energy Saving Type, 2 Port Solenoid Valve (Single Unit)

VXE, Energy Saving Type, 2 Port Solenoid Valve (Single Unit)

The VXE2 is a direct operated 2 port solenoid valve for wide range of fluids with a built in power saving circuit that reduces power consumption during holding by 1/3. Available port size ranges from 1/8 to 1/2 inch. Flow rate ranges from Cv of 0.18 to 2.20

  • Power saving circuit to reduce power consumption by 1/3 during holding operation
  • Power consumption: 1.5W (size 1), 2.3W (size 2), 3W (size 3)
  • Body material: brass (C37), stainless steel
  • Seal material available: NBR, FKM, EPDM, PTFE
  • Rated voltage: 24VDC, 12VDC

VXE, Energy Saving Type, 2 Port Solenoid Valve for Manifold

VXE, Energy Saving Type, 2 Port Solenoid Valve for Manifold

The VXE2 for manifold is a direct operated 2 port solenoid valve with built in power saving circuit that reduces power consumption during holding by 1/3. Up to 10 valves can be mounted to one manifold. Available as normally closed configuration. Flow rate ranges from Cv of 0.18 to 1.10

  • Power saving circuit to reduce power consumption by 1/3 during holding operation
  • Power consumption: 1.5W (size 1), 2.3W (size 2), 3W (size 3)
  • Common port size: 3/8 inch
  • Seal material available: NBR, FKM
  • Rated voltage: 24VDC, 12VDC

VXEZ, Energy Saving Type, Zero Differential Pressure Type, Pilot Operated, 2 Port Solenoid Valve

VXEZ, Energy Saving Type, Zero Differential Pressure Type, Pilot Operated, 2 Port Solenoid Valve

The VXEZ2 is zero pressure differential 2 port solenoid valve for a wide range of fluids. It features a built in power saving circuit that reduces power consumption during holding by 1/3. Available port size ranges 1/4 to 1 inch. Flow rate ranges from Cv of 1.9 to 12

  • Power consumption: 2.3W (VXEZ22), 3W (VXEZ23)
  • Body material: brass (C37), stainless steel
  • Seal material available: NBR, FKM, EPDM
  • Rated voltage: 24VDC, 12VDC

VXED, Energy Saving Type, Pilot Operated, 2 Port Solenoid Valve

VXED, Energy Saving Type, Pilot Operated, 2 Port Solenoid Valve

The VXED2 is a pilot operated 2 port solenoid valve for a wide range of fluids. It features a built in power saving circuit that reduces power consumption during holding by 1/3. Available port size ranges 1/4 to 1 inch. Flow rate ranges from Cv of 2.0 to 9.5

  • Power saving circuit to reduce power consumption by 1/3 during holding operation
  • Body material: brass (C37), stainless steel, CAC407
  • Seal material available: NBR, FKM, EPDM
  • Rated voltage: 24VDC, 12VDC

VVX, Energy Saving Type, Manifold Base for 2 Port Solenoid Valve for Air

VVX, Energy Saving Type, Manifold Base for 2 Port Solenoid Valve for Air

Manifold Base for VXE series solenoid valves for air. Available with Rc, NPTF, NPT and G thread port.

  • Port size (Individual port): Rc1/8, Rc1/4
  • Seal material available: NBR, FKM
  • Rated voltage: 12VDC, 24VDC
  • Applicable number of stations: 2 to 10

VVX, Energy Saving Type, Manifold Base for 2 Port Solenoid Valve for Water and Oil

VVX, Energy Saving Type, Manifold Base for 2 Port Solenoid Valve for Water and Oil

Manifold Base for VXE series solenoid valves for water and oil. Available with Rc, NPTF, NPT and G thread port.

  • Port size (OUT port): Rc1/8, Rc1/4
  • Seal material available: NBR, FKM, EPDM
  • Rated voltage: 12VDC, 24VDC
  • Applicable number of stations: 2 to 10