Specialized Application – 2 Port Valve for Air & Air-hydro

VNA (Solenoid), Process Valve for Air

VNA (Solenoid), Process Valve for Air

The VNA series is a universal 2 port valve used for controlling pneumatic systems or air-hydro circuits. Its balanced poppet design permits normal and reverse flow application.

  • External pilot solenoid type
  • Compatible with wide range of gas and oil
  • Operating pressure range: 0 to 1.0 MPa
  • Flow rate ranges from Cv of 0.88 to 43
  • Coil rated voltage: AC(50/60Hz) 100V, 200V, DC 24V, others optional
  • Fluid temperature: -5 to 60°C (no freezing)

VNA (Air Operated), Process Valve for Air

VNA (Air Operated), Process Valve for Air

The VNA series is a universal 2 port valve used for controlling pneumatic systems or air-hydro circuits. Its balanced poppet design permits normal and reverse flow application.

  • Air operated type
  • Compatible with wide range of gas and oil
  • Operating pressure range: 0 to 1.0 MPa
  • Flow rate ranges from Cv of 0.88 to 43
  • Fluid temperature: -5 to 99°C (no freezing)